Product Overview - Johnson Controls - LIT-12012523 - Temperature Data Acquisition (TDA) Module

Temperature Data Acquisition (TDA) Module Technical Bulletin

Brand
Johnson Controls
Product name
Temperature Data Acquisition (TDA) Module
Document type
Installation Instructions
Document number
LIT-12012523
Revision date
2021-03-30
Language
English

Part of the Metasys® system offering, the TDA Module is designed as a high-accuracy input module to monitor four channels of temperature probes.

TDA Modules operate on an RS-485 BACnet MS/TP Bus as BACnet Application Specific Controllers (B-ASCs) and integrate into Johnson Controls® and third-party BACnet systems.

Refer to the Metasys® System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042) for product application details.