- TrueRH technology features patented improvements in circuitry and calibration techniques
- All-Polymer humidity sensor provides accurate and reliable humidity sensing with the patented sensing element
- jumper-selectable RA or DA output: 0 to 10 or 6 to 9 VDC maximizes control and application flexibility
- RH adjustable setpoint range and proportional band allows local setpoint adjustment and provides application versatility
- all plastic material for duct probe improves thermal performance and complies with Underwriters Laboratories Inc.® (UL) flammability ratings for plenum use
Figure 1. Wall Mount Humidity Controller Dimensions, in. (mm)

Figure 2. Duct Probe Humidity Controller Dimensions, in. (mm)