The effective transmission distances and signal quality can vary per application because of wireless signal absorption and reflection due to metal obstructions, walls or floors, and furniture found in typical building interiors.
Important: Transmission ranges
between products can be less than the maximum distances as shown in Table 1.
Range type | Tx Power Setting (varies by country/agency limits) | Transmission distance | |
---|---|---|---|
TMR to TMR |
TMR Coordinator to furthest TMR (through multiple hops on the mesh) | ||
Recommended | 20 dBm (100 mW) | 75 m (250 ft) | 305 m (1000 ft) |
14 dBm (25 mW) | 37 m (125 ft) | 152 m (500 ft) | |
10 dBm (10 mW) | 15 m (50 ft) | 60 m (200 ft) | |
Maximum, Line of Sight | 20 dBm (100 mW) | 305 m (1000 ft) | 1220 m (4000 ft) |
14 dBm (25 mW) | 152 m (500 ft) | 610 m (2000 ft) | |
10 dBm (10 mW) | 75 m (250 ft) | 305 m (1000 ft) |