Wiring diagrams - Johnson Controls - TEC3022-1x-xxx - TEC3023-1x-xxx - TEC312x-14-xxx - TEC3322-1x-xxx - TEC3323-1x-xxx - TEC3622-1x-xxx - TEC3623-1x-xxx - Proportional Fan Coil Thermostat - Thermostats - TEC3000 Series Networked and Wireless Proportional Fan Coil and Individual Zone thermostats with Dehumidification Capability

TEC3000 Series Proportional Fan Coil Thermostats Quick Start Guide

Product name
TEC3000 Series Networked and Wireless Proportional Fan Coil and Individual Zone thermostats with Dehumidification Capability
Document type
Quick Start Guide
Document revision
G
Revision date
2024-03-08
docpartnumberlabel
Part No.
Part number
24-11353-00028
Figure 1. Proportional wiring diagram (See Table 1 for terminal identification)
Figure 2. Proportional 0 to 10 VDC control (pressure-dependent VAV)
Figure 3. Proportional 0 to 10 VDC control (pressure-dependent VAV with changeover sensor/switch)
Figure 4. Proportional 0 to 10 VDC control (pressure-dependent VAV with changeover sensor/switch and reheat)
Figure 5. Floating control two-pipe heating and cooling hydronic valve control fan coil application
Figure 6. Floating control two-pipe heating and cooling hydronic valve control with changeover fan coil application
Figure 7. Two-pipe fan coil with AUX heat application
Figure 8. AUX contact wiring
Note: The auxillary heating is applicable for pressure-dependent VAV, two-pipe and four-pipe fan coil applications.
Figure 9. Binary input wiring