Termial identification - Johnson Controls - TEC312x-14-xxx - TEC3023-1x-xxx - TEC3322-1x-xxx - TEC3622-1x-xxx - TEC3022-1x-xxx - TEC3623-1x-xxx - TEC3323-1x-xxx - Proportional Fan Coil Thermostat - Thermostats - TEC3000 Series Networked and Wireless Proportional Fan Coil and Individual Zone thermostats with Dehumidification Capability

TEC3000 Series Proportional Fan Coil Thermostats Quick Start Guide

Product
Thermostats > Fan Coil Thermostats > TEC3000 Series Networked and Wireless Proportional Fan Coil and Individual Zone thermostats with Dehumidification Capability
Document type
Quick Start Guide
Document revision
G
Revision date
2024-03-08
docpartnumberlabel
Part No.
Part number
24-11353-00028
Table 1. Terminal identification (See Wiring diagrams for details)
Terminal label Function
TEC3022, TEC3023, TEC312x Proportional FC/VAV TEC3322, TEC3323, Proportional FC/VAV TEC3622, TEC3623 Proportional FC/VAV
24 V 24 VAC hot from transformer
FAN H Fan high
FAN M Fan medium
FAN L Fan low and fan on
AUX Auxiliary binary output
AUX Auxiliary power input
COM1 24 VAC common from transformer
CLG Cooling command, configurable 0 VDC to 10 VDC range
NC No connection
NC No connection
HTG Heating command, configurable 0 VDC to 10 VDC range
RSEN Configurable analog input 1
COS Configurable analog input 2/Changeover binary switch
COM1 Common
VSF Variable speed fan command, configurable 0 VDC to 10 VDC range
BI-2 Configurable binary input 2
BI-1 Configurable binary input 1
NET+ n/a Not connected Field bus+/N2+
NET- n/a Not connected Field bus-/N2-
NET COM n/a Not connected Isolated common for field bus
1 For the networked models, the common terminals, which do not include NET COM, are internally connected and can be used for all inputs and outputs. For the wireless models, the common terminals are connected and can be used for all inputs, outputs, and 24 VAC power.