Scheduling (for all models) - Johnson Controls - TEC312x-14-xxx - TEC3023-1x-xxx - TEC3322-1x-xxx - TEC3622-1x-xxx - TEC3022-1x-xxx - TEC3623-1x-xxx - TEC3323-1x-xxx - Proportional Fan Coil Thermostat - Thermostats - TEC3000 Series Networked and Wireless Proportional Fan Coil and Individual Zone thermostats with Dehumidification Capability

TEC3000 Series Proportional Fan Coil Thermostats Quick Start Guide

Product
Thermostats > Fan Coil Thermostats > TEC3000 Series Networked and Wireless Proportional Fan Coil and Individual Zone thermostats with Dehumidification Capability
Document type
Quick Start Guide
Document revision
G
Revision date
2024-03-08
docpartnumberlabel
Part No.
Part number
24-11353-00028

The occupancy schedule comes from either the weekly scheduler built into the TEC or as an input from the BAS. The Schedule Source must be selected to tell the thermostat where to read the occupancy source from.