Technical specifications - Johnson Controls - LIT-12013193 - TEC33xx-1x-000 - TEC30xx-1x-000 - TEC36xx-1x-000 - TEC31xx-14-000 - RTU Thermostat - Floating Fan Coil Thermostat - Proportional Fan Coil Thermostat - Heat Pump Thermostat - On/Off Fan Coil Thermostat - TEC3000 Color Series Thermostats

TEC3000 Color Series Thermostats Product Bulletin

Product
Thermostats > Fan Coil Thermostats > TEC3000 Color Series Thermostats
Document type
Product Bulletin
Document number
LIT-12013193
Revision date
2022-06-30
Table 1. TEC3000 Color Series Thermostats technical specifications
Specification Description
Power requirements 19 VAC to 30 VAC, 50/60 Hz, 4 VA at 24 VAC nominal, Class 2 or safety extra-low voltage (SELV)
USB port power rating 120 mA to 250 mA current draw supported
Analog output rating (for TEC3x2x models) 0 VDC to 10 VDC into 2k ohm resistance (minimum)
Relay contact rating (for TEC3x1x and TEC3x3x models) On/off or floating control (for TEC3x1x models) 19 VAC to 30 VAC, 1.0 A maximum, 15 mA minimum, 3.0 A in-rush, Class 2 or SELV
Fan relay output rating (for TEC3x1x and TEC3x2x models) 19 VAC to 30 VAC, 1.0 A maximum, 15 mA minimum, 3.0 A in-rush
Auxiliary output rating/triac output (for TEX3x1x and TEC3x2x models) 19 VAC to 30 VAC, 1.0 A maximum, 15 mA minimum, 3.0 A in-rush
Binary inputs For TEC3x1x and TEC3x2x models: Dry contact across terminal COM to terminals BI1, BI2, or COS
For TEC3x3x models: Dry contact across terminal COM to terminals BI1 or BI2
Analog inputs For TEC3x1x and TEC3x2x models (two AIs): Nickel, platinum, A99B, 2.25k ohm NTC, 10k ohm NTC, 10k ohm NTC Type 3 across terminal COM to terminals R SEN or COS, 0-10 VDC
For TEC3x3x models (three AIs): Nickel, platinum, A99B, 2.25k ohm NTC, 10k ohm NTC, 10k ohm NTC Type 3 across terminal COM to terminals R SEN, SAT, or OAT, 0-10 VDC
Temperature and humidity sensor type Local digital sensor
Wire size 18 AWG (1.0 mm diameter) maximum, 22 AWG (0.6 mm diameter) recommended
MS/TP network guidelines For wired models: up to 100 devices maximum for each network engine; 4,000 ft (1,219 m) maximum cable length. Refer to the MS/TP Technical Bulletin for the Metasys, FX, or Verasys® system installed.
For wireless models: up to 100 devices maximum for each network engine
Wireless band (for wireless models) Direct-sequence spread-spectrum 2.4 GHz ISM bands
Transmission power (for wireless models) TEC30xx-1x-000 compatible with ZFR182x Pro Series 10 mW maximum
TEC31xx-1x-000 compatible with ZFR183x Pro Series 100 mW maximum
Transmission range (for wireless models) TEC30xx-1x-000 compatible with ZFR182x Pro Series 50 ft (15.2 m) recommended indoor

250 ft (76.2 m) line of sight, maximum

TEC31xx-1x-000 compatible with ZFR183x Pro Series 250 ft (76.2 m) recommended indoor

1000 ft (304.8 m) line of sight, maximum

Temperature range Backlit display -40.0°F/-40.0°C to 122.0°F/50.0°C in 0.5° increments
Heating control 40.0°F/4.5°C to 90.0°F/32.0°C
Cooling control 54.0°F/12.0°C to 100.0°F/38.0°C
Accuracy Temperature ±0.9F°/±0.5C° at 70.0°F/21.0°C typical calibrated
Humidity ±5% RH from 20% to 80% RH at 50°F to 90°F (10°C to 32°C)
Minimum deadband 2F°/1C° between heating and cooling
Occupancy sensor motion detection (occupancy sensing models) Minimum of 94 angular degrees up to a distance of 15 ft (4.6 m); based on a clear line of sight
Ambient conditions Operating 32°F to 122°F (0°C to 50°C); 95% RH maximum, noncondensing
Storage -22°F to 122°F (-30°C to 50°C); 95% RH maximum, noncondensing
Compliance BACnet International BACnet Testing Laboratories™ (BTL) 135-2001 Listed BACnet Advanced Application Controller (B-AAC)
United States UL Listed, File E27734, CCN XAPX, Under UL60730
Networked models: FCC Compliant to CFR 47, Part 15, Subpart B, Class B
Wireless models: Transmission complies with FCC Part 15.247 regulations for low power unlicensed transmitters; transmitter identification FCC ID: OEJ-WRZRADIO (ZFR182x), OEJ-ZFRRADIO (ZFR183x)
Canada UL Listed, File E27734, CCN XAPX7, Under E60730
Networked models: Industry Canada, ICES-003
Wireless models: Industry Canada (IC) RSS-210;

Transmitter identification ZFR1810-1: IC ID: 279A-WRZRADIO (ZFR182x), 279A-ZFRRADIO (ZFR183x)

Europe (for networked models only) CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and the RoHS Directive.
  Australia and New Zealand RCM Mark, Australia/NZ Emissions Compliant
Shipping weight Models without occupancy sensor 0.75 lb (0.34 kg)
Models with occupancy sensor 0.77 lb (0.35 kg)
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.

United States Emissions Compliance

This equipment has been tested and found to comply with the limits for a Class B digital device, pursuant to Part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. This equipment generates, uses and can radiate radio frequency energy and, if not installed and used in accordance with the instructions, may cause harmful interference to radio communications. However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by one or more of the following measures:

- Reorient or relocate the receiving antenna.

- Increase the separation between the equipment and receiver.

- Connect the equipment into an outlet on a circuit different from that to which the receiver is connected.

- Consult the dealer or an experienced radio/TV technician for help.

Canadian Emissions Compliance

This Class (B) digital apparatus meets all the requirements of the Canadian Interference-Causing Equipment Regulations.

Cet appareil numérique de la Classe (B) respecte toutes les exigences du Règlement sur le matériel brouilleur du Canada.