Ordering information - Johnson Controls - LIT-12013193 - TEC33xx-1x-000 - TEC30xx-1x-000 - TEC36xx-1x-000 - TEC31xx-14-000 - RTU Thermostat - Floating Fan Coil Thermostat - Proportional Fan Coil Thermostat - Heat Pump Thermostat - On/Off Fan Coil Thermostat - TEC3000 Color Series Thermostats

TEC3000 Color Series Thermostats Product Bulletin

Product
Thermostats > Fan Coil Thermostats > TEC3000 Color Series Thermostats
Document type
Product Bulletin
Document number
LIT-12013193
Revision date
2022-06-30
Table 1. Wireless ZFR182x Pro Series thermostat models
Code number Control output Occupancy Dehumidification Johnson Controls logo Color
TEC3012-13-000 On/off or floating fan coil and zoning No Yes Yes Black
TEC3012-14-000 On/off or floating fan coil and zoning No Yes Yes White
TEC3012-15-000 On/off or floating fan coil and zoning No Yes No Black
TEC3012-16-000 On/off or floating fan coil and zoning No Yes No White
TEC3013-14-000 On/off or floating fan coil and zoning Yes Yes Yes White
TEC3022-13-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes Black
TEC3022-14-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes White
TEC3022-16-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes No White
TEC3023-14-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes Yes White
TEC3023-16-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes No White
TEC3030-13-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes Yes Black
TEC3030-14-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes Yes White
TEC3030-15-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes No Black
TEC3030-16-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes No White
TEC3031-14-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers Yes Yes Yes White
TEC3031-15-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers Yes Yes No Black
TEC3031-16-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers Yes Yes No White
Note: Multiple fan configurations are supported for fan coil equipment types.
Table 2. Wireless ZFR183x Pro Series thermostat models
Code number Control output Occupancy Dehumidification Johnson Controls logo Color
TEC3112-14-000 On/off or floating fan coil and zoning No Yes Yes White
TEC3113-14-000 On/off or floating fan coil and zoning Yes Yes Yes White
TEC3122-14-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes White
TEC3123-14-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes Yes White
TEC3130-14-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes Yes White
TEC3131-14-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers Yes Yes Yes White
Important: ZFR182x Pro Series Wireless System compatible TEC30xx-1x-000 models and ZFR183x Pro Series Wireless System compatible TEC31xx-1x-000 models are not compatible with each other and cannot be used under the same PAN ID (network address).
Table 3. Stand-alone thermostat models
Code number Control output Occupancy Dehumidification Johnson Controls logo Color
TEC3312-13-000 On/off or floating fan coil and zoning No Yes Yes Black
TEC3312-14-000 On/off or floating fan coil and zoning No Yes Yes White
TEC3312-15-000 On/off or floating fan coil and zoning No Yes No Black
TEC3312-16-000 On/off or floating fan coil and zoning No Yes No White
TEC3313-14-000 On/off or floating fan coil and zoning Yes Yes Yes White
TEC3322-13-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes Black
TEC3322-14-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes White
TEC3322-16-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes No White
TEC3323-14-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes Yes White
TEC3330-13-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes Yes Black
TEC3330-14-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes Yes White
TEC3330-16-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes No White
TEC3331-14-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers Yes Yes Yes White
TEC3331-15-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers Yes Yes No Black
Note: Multiple fan configurations are supported for fan coil equipment types.
Table 4. Field-selectable BACnet MS/TP or N2 Networked Thermostat models
Code number Control output Occupancy Dehumidification Johnson Controls logo Color
TEC3612-13-000 On/off or floating fan coil and zoning No Yes Yes Black
TEC3612-14-000 On/off or floating fan coil and zoning No Yes Yes White
TEC3612-15-000 On/off or floating fan coil and zoning No Yes No Black
TEC3612-16-000 On/off or floating fan coil and zoning No Yes No White
TEC3613-13-000 On/off or floating fan coil and zoning Yes Yes Yes Black
TEC3613-14-000 On/off or floating fan coil and zoning Yes Yes Yes White
TEC3613-15-000 On/off or floating fan coil and zoning Yes Yes No Black
TEC3613-16-000 On/off or floating fan coil and zoning Yes Yes No White
TEC3622-13-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes Black
TEC3622-14-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes White
TEC3622-15-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes No Black
TEC3622-16-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes No White
TEC3623-14-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes Yes White
TEC3623-15-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes No Black
TEC3630-13-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes Yes Black
TEC3630-14-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes Yes White
TEC3630-16-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers No Yes No White
TEC3631-14-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers Yes Yes Yes White
TEC3631-16-000 Up to two-stage control of RTUs or up to three-stage control of heat pumps with economizers Yes Yes No White
Table 5. TEC3000 Color common accessories (order separately)
Code number Description
TEC-WALLPLT Wallplate for retrofitting existing installations or concealing mounting surface damage; can be used with any TEC3000 Color Series Thermostat
TE-6300 Series Remote temperature sensors.
Note: See Table 8 for ordering details regarding Johnson Controls TE-6300 Series Remote Temperature Sensors.
CD-W00-00-2 Wall Mount CO2 Transmitter with 1K ohm platinum resistance temperature detector with Johnson Controls logo
CD-W00-N0-2 Wall Mount CO2 Transmitter with 1K ohm platinum resistance temperature detector without Johnson Controls logo
CD-WAD-00-2 Wall Mount CO2 Transmitter with analog temperature output with a visible display that shows the current temperature and CO2 concentration measurements.
CD-WA0-00-2 Wall Mount CO2 Transmitter with analog temperature output without a visible display
T-4000-119 Allen-head adjustment tool (30 per bag)
Table 6. ZFR182x Pro Series Wireless compatible kits and accessories (order separately)
Code number Description
MS-WNC1820-0A WNC1800-0SZ with base, 120 VAC to 230 VAC power, ZFR1820 ProCordFlag, with 3 ft (0.9 m) cable
MS-WNC1823-0A WNC1800-0SZ with base, 120 VAC to 230 VAC power, ZFR1823 ProCordWall, with 10 ft (3 m) cable
MS-WNC1820-0B WNC1800-0SZ with base, 24 VAC power, ZFR1820 ProCordFlag, with 3 ft (0.9 m) cable
MS-WNC1823-0B WNC1800-0SZ with base, 24 VAC power, ZFR1823 ProCordWall, with 10 ft (3 m) cable
MS-ZFR1821-0B ZFR1821 Pro Flag Router/Repeater, 24 VAC/DC power, with 3 ft (0.9 m) cable
MS-ZFR1822-0B ZFR1822 Pro Wall Mount Router/Repeater, 24 VAC/DC power, with 10 ft (3 m) cable
ZFR-HPSST-0 High Power Wireless Survey Tool Kit (quantity of two required to perform site survey)
ZFR-SSTBAT-0 Wireless Survey Tool, Battery Kit
ZFR-CBLEXT-0 10 ft (3 m) extension cable accessory, RJ12 terminated, RJ12 F-F coupler
ZFR-CBLEXT-1 10 ft (3 m) extension cable accessory, RJ12 terminated
ZFR-USBHA-0 Wireless USB dongle
ZFR-WALLCOVER ZFR Repeater wallplate cover
Table 7. ZFR183x Pro Series Wireless compatible kits and accessories (order separately)
Code number Description
JC-WRGKIT-0 WRG1830/ZFR183x Pro Series Wireless Gateway-Coordinator Router Kit. This kit includes a WRG Gateway, a ZFR Coordinator Router, and a Wi-Fi Dongle
JC-ZFR1831-0 WRG1830/ZFR183x Pro Series Wireless Router (used as a repeater)
ZFR-HPSST-0 High Power Wireless Survey Tool Kit (quantity of two required to perform site survey)
ZFR-SSTBAT-0 Wireless Survey Tool, Battery Kit
ZFR-CBLEXT-0 10 ft (3 m) extension cable accessory, RJ12 terminated, RJ12 F-F coupler
ZFR-CBLEXT-1 10 ft (3 m) extension cable accessory, RJ12 terminated
Important: ZFR182x Pro Series Wireless System compatible TEC30xx-1x-000 models and ZFR183x Pro Series Wireless System compatible TEC31xx-1x-000 models are not compatible with each other and cannot be used under the same PAN ID (network address).
Table 8. Johnson Controls TE-6300 Series Temperature Sensors (order separately)
Sensor type Mounting style Probe length Product code number
Nickel (1k ohm) Adjustable 1 8 in. (203 mm) TE-6311A-1
Averaging 8 ft (2.4 m) TE-6315M-1
TE-6315V-2 1
17 ft (5.2 m) TE-6316M-1
TE-6316V-2 1
Duct 4 in. (102 mm) TE-631GM-1
8 in. (203 mm) TE-6311M-1
TE-6311P-1
18 in. (457 mm) TE-631JM-1
Flange 4 in. (102 mm) TE-631GV-2
8 in. (203 mm) TE-6311V-2
Flush N/A TE-6310F-0
TE-6310F-1
Outside air 3 in. (76 mm) TE-6313P-1
Strap-mount 3 in. (76 mm) TE-631S-1
Wall 2 N/A TE-6314P-1
Well 6 in. (152 mm) TE-631AM-2
8 in. (203 mm) TE-6312M-1
Platinum (1k ohm) Adjustable 8 in. (203 mm) TE-6351-A
Duct 4 in. (102 mm) TE-635GM-1
8 in. (203 mm) TE-6351M-1
TE-6351P-1
18 in. (457 mm) TE-635JM-1
Flange 4 in. (102 mm) TE-635GV-2
8 in. (203 mm) TE-6351V-2
Flush N/A TE-6350F-0
TE-6350F-1
Strap-mount 3 in. (76 mm) TE-635S-1
Outside air 3 in. (76 mm) TE-6353P-1
Wall 2 N/A TE-6324P-1
Well 6 in. (152 mm) TE-635AM-2
8 in. (203 mm) TE-6352M-1
Platinum equivalent 1k ohm averaging 1 10 ft (3 m) TE-6327P-1
20 ft (6.1 m) TE-6328P-1
100 ohm averaging 1 10 ft (3 m) TE-6337P-1
20 ft (6.1 m) TE-6338P-1
Thermistor (2.2k ohm) Adjustable 8 in. (203 mm) TE-6341A-1
Duct 8 in. (203 mm) TE-6341P-1
Flange 4 in. (102 mm) TE-634GV-2
8 in. (203 mm) TE-6341V-2
Outside air 3 in. (76 mm) TE-6343P-1
Wall 2 N/A TE-6344P-1
Well 8 in. (203 mm) TE-6342M-1
6 in. (152 mm) TE-634AM-2
Thermistor (10k ohm) Type II Adjustable 8 in. (203 mm) TE-6361A-1
Duct 4 in. (102 mm) TE-636GM-1
8 in. (203 mm) TE-6361M-1
TE-6361P-1
18 in. (457 mm) TE-636JM-1
Flange 4 in. (102 mm) TE-636GV-2
8 in. (203 mm) TE-6361V-2
Flush N/A TE-6360F-0
TE-6360F-1
24 in. (610 mm) TE-636P-2
Outside air 3 in. (76 mm) TE-6363P-1
Strap-mount 3 in. (76 mm) TE-636S-1
Well 6 in. (152 mm) TE-636AM-2
8 in. (203 mm) TE-6362M-1
1 Two TE-6001-8 Element Holders come with the platinum-equivalent averaging sensors. Order separately to use with a nickel averaging sensor.
2 Order the TE-1800-9600 Mounting Hardware separately to mount the wall unit to a wallbox.