Selection charts - Johnson Controls - LIT-1901109 - TEC33xx-1x-000 - TEC30xx-1x-000 - TEC36xx-1x-000 - TEC31xx-14-000 - RTU Thermostat - Floating Fan Coil Thermostat - Proportional Fan Coil Thermostat - Heat Pump Thermostat - On/Off Fan Coil Thermostat - TEC3000 Color Series Thermostats

TEC3000 Color Series Thermostats Catalog Page

Product
Thermostats > Fan Coil Thermostats > TEC3000 Color Series Thermostats
Document type
Catalog Page
Document number
LIT-1901109
Revision date
2023-09-08
Product status
Active
Table 1. Wireless ZFR182x Pro Series thermostat models
Code number Control output Occupancy Dehumidification Johnson Controls logo Color
TEC3012-13-000 On/off or floating fan coil and zoning No Yes Yes Black
TEC3012-14-000 On/off or floating fan coil and zoning No Yes Yes White
TEC3012-15-000 On/off or floating fan coil and zoning No Yes No Black
TEC3012-16-000 On/off or floating fan coil and zoning No Yes No White
TEC3013-14-000 On/off or floating fan coil and zoning Yes Yes Yes White
TEC3022-13-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes Black
TEC3022-14-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes White
TEC3022-16-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes No White
TEC3023-14-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes Yes White
TEC3023-16-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes No White
TEC3030-13-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes Yes Black
TEC3030-14-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes Yes White
TEC3030-15-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes No Black
TEC3030-16-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes No White
TEC3031-14-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers Yes Yes Yes White
TEC3031-15-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers Yes Yes No Black
TEC3031-16-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers Yes Yes No White
Table 2. Wireless ZFR183x Pro Series thermostat models
Code number Control output Occupancy Dehumidification Johnson Controls logo Color
TEC3112-14-000 On/off or floating fan coil and zoning No Yes Yes White
TEC3113-14-000 On/off or floating fan coil and zoning Yes Yes Yes White
TEC3122-14-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes White
TEC3123-14-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes Yes White
TEC3130-14-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes Yes White
TEC3131-14-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers Yes Yes Yes White
Important: ZFR182x Pro Series Wireless System compatible TEC30xx-1x-000 models and ZFR183x Pro Series Wireless System compatible TEC31xx-1x-000 models are not compatible with each other and cannot be used under the same PAN ID (network address).
Table 3. Stand-alone thermostat models
Code number Control output Occupancy Dehumidification Johnson Controls logo Color
TEC3312-13-000 On/off or floating fan coil and zoning No Yes Yes Black
TEC3312-14-000 On/off or floating fan coil and zoning No Yes Yes White
TEC3312-15-000 On/off or floating fan coil and zoning No Yes No Black
TEC3312-16-000 On/off or floating fan coil and zoning No Yes No White
TEC3313-14-000 On/off or floating fan coil and zoning Yes Yes Yes White
TEC3322-13-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes Black
TEC3322-14-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes White
TEC3322-16-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes No White
TEC3323-14-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes Yes White
TEC3330-13-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes Yes Black
TEC3330-14-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes Yes White
TEC3330-16-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes No White
TEC3331-14-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers Yes Yes Yes White
TEC3331-15-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers Yes Yes No Black
Table 4. Field-selectable BACnet MS/TP or N2 Networked thermostat models
Code number Control output Occupancy Dehumidification Johnson Controls logo Color
TEC3612-13-000 On/off or floating fan coil and zoning No Yes Yes Black
TEC3612-14-000 On/off or floating fan coil and zoning No Yes Yes White
TEC3612-15-000 On/off or floating fan coil and zoning No Yes No Black
TEC3612-16-000 On/off or floating fan coil and zoning No Yes No White
TEC3613-13-000 On/off or floating fan coil and zoning Yes Yes Yes Black
TEC3613-14-000 On/off or floating fan coil and zoning Yes Yes Yes White
TEC3613-15-000 On/off or floating fan coil and zoning Yes Yes No Black
TEC3613-16-000 On/off or floating fan coil and zoning Yes Yes No White
TEC3622-13-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes Black
TEC3622-14-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes Yes White
TEC3622-15-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes No Black
TEC3622-16-000 0 VDC to 10 VDC proportional fan coil and zoning No Yes No White
TEC3623-14-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes Yes White
TEC3623-15-000 0 VDC to 10 VDC proportional fan coil and zoning Yes Yes No Black
TEC3630-13-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes Yes Black
TEC3630-14-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes Yes White
TEC3630-16-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers No Yes No White
TEC3631-14-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers Yes Yes Yes White
TEC3631-16-000 Up to two-stage control of RTUs, or up to three-stage control of heat pumps with economizers Yes Yes No White