| Specification | Description |
|---|---|
| Product Codes |
TE-7820-x Series Receivers for One-to-One Zone Bus Interface Applications TE-7830-x Series Receivers for One-to-One 0 to 5 VDC Analog Interface Applications |
| Field Controller Interface |
TE-7820-x Series Receivers: Power and Zone Bus Interface between TE-7820-x Series Receiver and VMA1400 Series Controller TE-7830-x Series Receivers: Power and 0 to 5 VDC Analog Interface between TE-7830-x Series Receiver and AS-AHU, AS-UNT, AS-VAV, DX-9100, and FXxx Series Controller |
| Power Requirements | 24 VAC (+10%/-15%), 50/60 Hz, 4.5 VA (Minimum) Class 2 Power Supply |
| Addressing |
TE-7820-x Series Receivers: DIP Switches, Field Adjustable for up to 510 Unique Addresses; For Addresses 0 and 511, the TE-7820-x Series Receiver Matches the N2 Address of the Associated VMA1400 Series Controller for its Actual Address TE-7830-x Series Receivers: DIP Switches, Field Adjustable for up to 510 Unique Addresses; Addresses 0 and 511 are Invalid |
| Ambient Operating Temperature Limits | 0 to 50°C (32 to 122°F) |
| Ambient Operating Humidity Limits | 0 to 95% RH, Noncondensing |
| Ambient Storage Temperature Limits | -40 to 71°C (-40 to 160°F) |
| Ambient Storage Humidity Limits | 5 to 90% RH, Noncondensing |
| RF Band | Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Bands |
| Transmission Range |
TE-78x0-0 Series Receivers: 152 m (500 ft) Maximum Indoor Line-of-Sight;61 m (200 ft) Practical Average Indoor TE-78x0-1 Series Receivers: 114 m (375 ft) Maximum Indoor Line-of-Sight;50 m (165 ft) Practical Average Indoor |
| Transmissions |
Every 60 Seconds (±20 Seconds) |
| Receiver Outputs |
TE-7820-x Series Receivers: One Zone Bus Output for Temperature, Set Point, Field Strength Measurements, and Low Battery Indication TE-7830-x Series Receivers: Two Analog Outputs for Zone Temperature and Set Point: 0 to 5 VDC, 2 mA Maximum; Two Binary Outputs for Occupancy and Low Battery: Dry Contacts Rated for 24 VAC, 50 mA Maximum |
| Temperature System Accuracy | 0.6°C(1°F) Over a Range of 13 to 29°C (55 to 85°F);0.9°C(1.5F°) Over the Ranges of 0 to 13°C (32 to 55°F) and 29 to 43°C (85 to 110°F) |
| Temperature Sensor Type | Internal 10k ohm Negative Temperature Coefficient (NTC) Thermistor |
| Wiring Terminations and Network Interfaces |
TE-7820-x Series Receivers: One Two-Position Terminal Block for 24 VAC Class 2 Supply Power and One Zone Bus Port TE-7830-x Series Receivers: One Two-Position Terminal Block for 24 VAC Class 2 Supply Power, One Three-Position Terminal Block for Occupancy and Low Battery Binary Input Relays, and One Three-Position Terminal Block for Zone Temperature and Set Point Temperature Outputs |
| Materials | Gray Plastic Housing with UL94-5VB Flammability Rating |
| Mounting | Screw Mount; Four No. 6 Pan-Head Sheet-Metal Screws Included |
| Dimensions |
TE-7800 Series Receivers: 146 x 122 x 52 mm (5.8 x 4.8 x 2.1 in.) Omnidirectional Antenna Length: 140 mm (5.5 in.) |
| Shipping Weight | 0.45 kg (1.0 lb) |
| Compliance (TE-78x0-0 Series Receivers) | United States: Intended for NEC Class 2 Connection |
| UL Listed, File E107041, CCN PAZX | |
| UL 94-5VB Flammability Rating | |
| FCC Compliant to CFR 47, Part 15, Subpart B, Class A | |
|
Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters Receiver Radio Module FCC Identification: CB2-TMPSENS2400A |
|
| Canada: Intended for CEC Class 2 Connection | |
| UL Listed, File E107041, CCN PAZX7 | |
| UL 94-5VB Flammability Rating | |
| Industry Canada IC: 279A-RFMOD24A | |
| Australia and New Zealand: Australia/NZ Emissions Compliant (C-Tick Mark) | |
| Compliance (TE-78x0-1 Series Receivers) | European Union: CE Mark – EMC Directive 89/336/EEC, Radio Telecommunications Terminal Equipment Directive 99/5/EC |
| South Africa: Accepts Directives for Europe |
| Specification | Description |
|---|---|
| Product Codes |
WRS-TTP0000-x Series Sensors: Warmer/Cooler (+/-) Set Point Adjustment WRS-TTR0000-x Series Sensors: No Set Point Adjustment WRS-TTS0000-x Series Sensors: Set Point Adjustment Scale 13 to 29°C/55 to 85°F |
| Power Requirements | 3 VDC Supplied by Two 1.5 VDC AA Alkaline Batteries (Included with Sensor);Typical Battery Life: 60 Months (48 Months Minimum) |
| Addressing | DIP Switches, Field Adjustable for up to 511 Unique Transmitter ID Addresses and for up to 31 Unique Property Code Addresses |
| Ambient Operating Temperature Limits | -18 to 50°C (0 to 122°F) |
| Ambient Operating Humidity Limits | 5 to 95% RH, Noncondensing |
| Ambient Storage Temperature Limits | -40 to 71°C (-40 to 160°F) |
| Ambient Storage Humidity Limits | 5 to 95% RH, Noncondensing |
| RF Band | Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Bands |
| Transmission Power |
WRS-TTx0000-0 Series Sensors: 15 dBm Maximum WRS-TTx0000-1 Series Sensors: 10 dBm Maximum |
| Transmission Range |
WRS-TTx0000-0 Series Sensors:152 m (500 ft) Maximum Indoor Line-of-Sight;61 m (200 ft) Practical Average Indoor WRS-TTx0000-1 Series Sensors:114 m (375 ft) Maximum Indoor Line-of-Sight;50 m (165 ft) Practical Average Indoor |
| Transmissions | Every 60 Seconds (±20 Seconds);Every 10 Seconds (±2 Seconds) in Rapid Transmit Mode |
| Temperature System Accuracy | 0.6°C (1°F ) Over a Range of 13 to 29°C (55 to 85°F);0.9°C (1.5°F ) Over the Ranges of 0 to 13°C (32 to 55°F) and 29 to 43°C (85 to 110°F) |
| Sensor Type | Internal 10K ohm NTC Thermistor |
| Materials | NEMA 1 White Plastic Housing |
| Mounting | Screw Mount, Double-Sided Adhesive Foam Tape Mount;Mounting Screws, Plastic Anchors, and Double-Sided Adhesive Foam Tape Included |
| Dimensions | 120 x 80 x 38 mm (4.7 x 3.1 x 1.5 in.) |
| Shipping Weight | 0.14 kg (0.3 lb) |
| Compliance (WRS-TTx0000-0 Series Sensors) |
United States: Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters Transmitter FCC Identification: CB2-TMPSENS2400A |
| Canada: Industry Canada IC: 279A-TSENS24A | |
| Australia and New Zealand Australia/NZ Emissions Compliant (C-Tick Mark) | |
| Compliance (WRS-TTx0000-1 Series Sensors) | European Union: CE Mark – EMC Directive 89/336/EEC, Radio Telecommunications Terminal Equipment Directive 99/5/EC |
| South Africa: Accepts Directives for Europe |