Description - Johnson Controls - LIT-1900366 - Wireless Sensor - TE-7800 One-to-One Wireless Room Temperature Sensing System

TE-7800 One-to-One Wireless Room Temperature Sensing System Catalog Page

Product
Sensors and Meters > Room Sensor > TE-7800 One-to-One Wireless Room Temperature Sensing System
Document number
LIT-1900366
Revision date
2020-10-15

The TE-7800 Series One-to-One Wireless Room Temperature Sensing System is designed to interface with supported Johnson Controls® field controllers to provide wireless temperature monitoring and control ofsingle-zone, room temperature applications.

A simple One-to-One wireless sensing system consists of one WRS-TTx Series Wireless Room Temperature Sensor communicating single-zone temperature data to an associated TE-7800 Series Receiver. Up to four sensors can report to a single receiver to provide enhanced zone control.

  • A TE-7820-x Series Receiver interfaces with a single Johnson Controls VMA1400 Series Controller.
  • A TE-7830-x Series Receiver interfaces with a single Johnson Controls AS-AHU, AS-UNT, AS-VAV, DX9100, or FXxx Series Controller.

The TE-7800 Series Receivers operate at2.4 GHz and use a multiple-frequency, Direct-Sequence Spread-Spectrum (DSSS) technology to virtually eliminate accidental and unauthorized Radio Frequency (RF) interference with other wireless applications. The One-to-One design meets the Institute of Electrical and Electronics Engineers, Inc. (IEEE) 802.15.4 standard for low power, low duty-cycle wireless RF systems.

Refer to the TE-7800 Series One-to-One Wireless Room Temperature Sensing System Product Bulletin (LIT-12011096) for important product application information.

Figure 1. WRS-TTx Series Wireless Room Temperature Sensor, TE-7820-x Series Receiver, and TE-7830-x Series Receiver for the One-to-One Wireless Room Temperature Sensing System