Accessories - Johnson Controls - LIT-1900366 - Wireless Sensor - TE-7800 One-to-One Wireless Room Temperature Sensing System

TE-7800 One-to-One Wireless Room Temperature Sensing System Catalog Page

Product
Sensors and Meters > Room Sensor > TE-7800 One-to-One Wireless Room Temperature Sensing System
Document number
LIT-1900366
Revision date
2020-10-15
Table 1. Accessories
Product Code Number Product Description
WRS-SST-100 Wireless Sensing System Tool Designed to Associate with WRS-TTx Series Sensors and Provide RF Signal Strength and System Temperature Information, 15 dBm Transmission Power
WRS-SST-101 Wireless Sensing System Tool Designed to Associate with WRS-TTx Series Sensors and Provide RF Signal Strength and System Temperature Information, 10 dBm Transmission Power (CE Mark)
CBL-STAT25 7.6 m (25 ft) Interface Cable to Connect Zone Bus between TE-7820-x Series Receiver and Johnson Controls VMA1400 Series Controllers (Does Not Include Power Cable)
CBL-STAT50 15.2 m (50 ft) Interface Cable to Connect Zone Bus between TE-7820-x Series Receiver and Johnson Controls VMA1400 Series Controllers (Does Not Include Power Cable)
CBL-STAT75 22.9 m (75 ft) Interface Cable to Connect Zone Bus between TE-7820-x Series Receiver and Johnson Controls VMA1400 Series Controllers (Does Not Include Power Cable)
CBL-STAT100 30.5 m (100 ft) Interface Cable to Connect Zone Bus between TE-7820-x Series Receiver and Johnson Controls VMA1400 Series Controllers (Does Not Include Power Cable)
T-4000-119 Allen-Head Adjustment Tool (30 per Bag)
TP-2420 Transformer, Wall Plug Mount, 120 VAC Primary to 24 VAC Secondary, 20 VA, Class 2
Y65T31-0 1 Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2
1 Additional Y60 Series Transformers are also available from Johnson Controls.