Product Code Number | Product Description |
---|---|
WRS-SST-100 | Wireless Sensing System Tool Designed to Associate with WRS-TTx Series Sensors and Provide RF Signal Strength and System Temperature Information, 15 dBm Transmission Power |
WRS-SST-101 | Wireless Sensing System Tool Designed to Associate with WRS-TTx Series Sensors and Provide RF Signal Strength and System Temperature Information, 10 dBm Transmission Power (CE Mark) |
CBL-STAT25 | 7.6 m (25 ft) Interface Cable to Connect Zone Bus between TE-7820-x Series Receiver and Johnson Controls VMA1400 Series Controllers (Does Not Include Power Cable) |
CBL-STAT50 | 15.2 m (50 ft) Interface Cable to Connect Zone Bus between TE-7820-x Series Receiver and Johnson Controls VMA1400 Series Controllers (Does Not Include Power Cable) |
CBL-STAT75 | 22.9 m (75 ft) Interface Cable to Connect Zone Bus between TE-7820-x Series Receiver and Johnson Controls VMA1400 Series Controllers (Does Not Include Power Cable) |
CBL-STAT100 | 30.5 m (100 ft) Interface Cable to Connect Zone Bus between TE-7820-x Series Receiver and Johnson Controls VMA1400 Series Controllers (Does Not Include Power Cable) |
T-4000-119 | Allen-Head Adjustment Tool (30 per Bag) |
TP-2420 | Transformer, Wall Plug Mount, 120 VAC Primary to 24 VAC Secondary, 20 VA, Class 2 |
Y65T31-0 1 | Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2 |
1 Additional Y60 Series Transformers are also
available from Johnson Controls.