Temperature and resistance - Johnson Controls - Part No. 24-11370-00005 - TE-63xL Stainless Steel Flush Mount Button Temperature Sensor

TE-63xL Stainless Steel Flush Mount Button Temperature Sensors Installation Guide

Product
Document type
Installation Guide
Document number
Part No. 24-11370-00005
Document revision
Revision date
2021-04-07
Table 1. Thermistor R/T curve
Temperature Resistance (ohm)
(°F) (°C) Nickel Platinum Thermistor Type II

-40

-40

699.0

842.7

336,185

-30

-34.4

724.6

864.7

233,990

-20

-28.9

750.5

886.6

165,085

-10

-23.3

776.8

908.5

117,978

0

-17.8

803.5

930.3

85,349

10

-12.2

830.4

952.1

62,464

20

-6.7

857.8

973.9

46,221

30

-1.1

885.5

995.7

34,562

40

4.4

913.5

1,017.4

26,103

50

10.0

942.0

1,039.0

19,903

60

15.6

970.8

1,060.7

15,313

70

21.1

1,000.0

1,082.3

11,883

80

26.7

1,029.6

1,103.8

9,298

90

32.2

1,059.6

1,125.3

7,333

100

37.8

1,089.9

1,146.8

5,827

110

43.3

1,120.7

1,168.3

4,663

120

48.9

1,151.9

1,189.7

3,757

130

54.4

1,183.5

1,211.1

3,048

140

60.0

1,215.6

1,232.4

2,488

150

65.6

1,248.0

1,253.7

2,043

160

71.1

1,280.9

1,275.0

1,687

170

76.7

1,314.2

1,296.2

1,401

180

82.2

1,348.0

1,317.4

1,170

190

87.8

1,382.2

1,338.6

982

200

93.3

1,416.8

1,359.7

828

210

98.9

1,451.9

1,380.8

701

220

104.4

1,487.5

1,401.9

597