|
Sensor type |
TE-631x Series: 1K ohm thin film nickel TE-635x Series: 1K ohm thin film platinum TE-636x Series: 10K ohm thermistor type II |
|
|
Sensor curve |
See Table 3 |
|
|
Number of sensing points |
1 |
|
|
Number of wires |
2 (non-polarity sensitive) |
|
|
Sensor reference resistance and lead wire color |
TE-631x Series: 1K ohm at 70°F (21.1°C), red TE-635x Series: 1K ohm at 32°F (0°C), black TE-636x Series: 10K ohm at 77°F (25°C), green and white |
|
|
Accuracy |
TE-631x Series: ±0.34F° at 70°F (±0.19C° at 21°C) TE-635x Series: EN 60751 Class A, ± [0.15 + 0.002 * | T °C |], ±0.19C° at 21°C (±0.35F° at 70°F) TE-636x Series: ±0.36F° (±0.2C°) in the range: 32°F to 158°F (0°C to 70°C) |
|
|
Enclosure material |
TE-63xL Series: 304 stainless steel |
|
|
Operating temperature range |
TE-63xLSeries: -40°F to 302°F (-40°C to 150°C) TE-63xP Series: -40°F to 158°F (-40°C to 70°C) |
|
|
Storage temperature range |
-40°F to 185°F (-40°C to 85°C) |
|
|
Operating humidity range |
10% RH to 95% RH, non-condensing |
|
|
Lead length |
24 in. (61 cm) |
|
|
Wire rating |
Etched Teflon (PTFE) colored leads, silver plated copper, MIL spec 16878/4 Type E |
|
|
Product dimensions |
TE-63xL Series: 1.20 in. (30.48 mm) x 0.700 in. (17.78 mm) |
|
|
Product weight |
TE-63xL Series: 0.10 lbs (45.36 g) |
|