Parts included - Johnson Controls - Part No. 24-11370-00005 - TE-63xL Stainless Steel Flush Mount Button Temperature Sensor

TE-63xL Stainless Steel Flush Mount Button Temperature Sensors Installation Guide

Product
Document number
Part No. 24-11370-00005
Document revision
Revision date
2021-04-07
  • Stainless steel button
  • 3/8 in. - 16 in. hex jam nut
  • 1 in. (25.4 mm) x 0.62 in. (15.7 mm) OD spacer
  • 2 in. (50.8 mm) x 0.62 in. (15.7 mm) OD spacer