Technical specifications - Johnson Controls - Part No. 24-4034-107 - TE-6300P - TE-63xxP - Temperature Sensor - TE-6300 Temperature Sensor

TE-6300P Series Temperature Sensors Installation Guide

Product
Sensors and Meters > Temperature Sensors > TE-6300 Temperature Sensor
Document type
Installation Guide
Document number
Part No. 24-4034-107
Document revision
R
Revision date
2021-02-26
Table 1. TE-6300P Series Temperature Sensors technical specifications
Specification Description
Sensor reference resistance 1k ohm thin-film nickel 1k ohm at 70°F (21°C)
1k ohm nickel averaging 1k ohm at 70°F (21°C)
1k ohm thin-film platinum 1k ohm at 32°F (0°C)
100 ohm platinum averaging 100 ohm at 32°F (0°C)
1k ohm platinum averaging 1k ohm at 32°F (0°C)
2.2k ohm thermistor 2,252 ohm at 77°F (25°C)
10k ohm thermistor 10k ohm at 77°F (25°C)
Sensor accuracy 1k ohm thin-film nickel ± 0.34F° at 70°F (± 0.19°C at 21°C)
1k ohm nickel averaging ± 3.4°F at 70°F (± 1.9°C at 21°C)
1k ohm thin-film platinum 1k ohm at 32°F (0°C)
100 ohm platinum averaging ± 1.0°F at 70°F (± 058°C at 21°C)
1k ohm platinum averaging ± 1.0°F at 70°F (± 058°C at 21°C)
2.2k ohm thermistor ± 0.36°F (± 0.2°C) in the range: 32°F to 158°F (0°C to 70°C)
10k ohm thermistor ± 0.9°F (±0.5°C) in the range: 32°F to 158°F (0°C to 70°C)
Sensor temperature coefficient 1k ohm thin-film nickel Approximately 3 ohm/°F° (5.4 ohm/°C)
1k ohm nickel averaging Approximately 3 ohm/°F (5.4 ohm/°C)
1k ohm thin-film platinum Approximately 2 ohm/°F (3.9 ohm/°C) 3,850 ppm/K
100 ohm platinum averaging Approximately 0.2 ohm/°F (.39 ohm/°C)
1k ohm platinum averaging Approximately 2 ohm/°F (3.9 ohm/°C)
2.2k ohm thermistor Nonlinear, Negative Temperature Coefficient (NTC)
10k ohm thermistor Nonlinear, NTC, Johnson Controls® Type II
Materials Probe

.25 in. (6.4 mm) outside diameter (O.D.) x 6 in. (152 mm) or 8 in.(203 mm) long, stainless steel tubing

Nickel averaging probe 0.094 in. (2.4 mm) O.D. x8 ft (2.4 m) or 17 ft (5.2 m) long, copper or aluminum tubing
Platinum averaging probe 0.19 in. (4.8 mm) O.D. x 10 ft (3.0 m) or 20 ft (6.1 m) long,

Copper or aluminum tubing

Conduit box Rigid thermoplastic
Sensor holder Rigid thermoplastic
Mounting plate Aluminum
Operating conditions Probe assembly -50°F to 220°F (-46°C to 104°C)
Conduit box -50°F to 122°F (-46°C to 50°C)

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.