Technical specifications - Johnson Controls - LIT-1900217 - TE-6310F-0 - TE-6310F-1 - TE-6311A-1 - TE-6311M-1 - TE-6311P-1 - TE-6311V-2 - TE-6312M-1 - TE-6312P-1 - TE-6313P-1 - TE-6314P-1 - TE-6315M-1 - TE-6315P-1 - TE-6315V-2 - TE-6316M-1 - TE-6316P-1 - TE-6316V-2 - TE-631AM-1 - TE-631AM-2 - TE-631AP-1 - TE-631GM-1 - TE-631GV-2 - TE-631JM-1 - TE-631S-1 - TE-6324P-1 - TE-6327P-1 - TE-6328P-1 - TE-6337P-1 - TE-6338P-1 - TE-6341A-1 - TE-6341P-1 - TE-6341V-2 - TE-6342M-1 - TE-6343P-1 - TE-6344P-1 - TE-634AM-2 - TE-634GV-2 - TE-6350F-0 - TE-6350F-1 - TE-6351A-1 - TE-6351M-1 - TE-6351P-1 - TE-6351V-2 - TE-6352M-1 - TE-6352P-1 - TE-6353P-1 - TE-635AM-1 - TE-635AM-2 - TE-635AP-1 - TE-635GM-1 - TE-635GV-2 - TE-635JM-1 - TE-635S-1 - TE-6360F-0 - TE-6360F-1 - TE-6361A-1 - TE-6361E-2 - TE-6361M-1 - TE-6361P-1 - TE-6361V-2 - TE-6362M-1 - TE-6363P-1 - TE-6369E-2 - TE-636AM-1 - TE-636AM-2 - TE-636GM-1 - TE-636GV-2 - TE-636JM-1 - TE-636ME-2 - TE-636NE-2 - TE-636S-1 - Temperature Sensor - TE-6300 Temperature Sensor

TE-6300 Series Temperature Sensors Catalog Page

Product
Sensors and Meters > Temperature Sensors > TE-6300 Temperature Sensor
Document type
Catalog Page
Document number
LIT-1900217
Revision date
2019-10-13
Table 1. TE-6300 Series Temperature Sensors technical specifications
Specification Description
Sensor Reference Resistance 1k ohm nickel 1k ohms at 70 °F (21°C)
1k ohm nickel averaging
1k ohm platinum 1k ohms at 32°F (0°C)
100 ohm platinum averaging 100 ohms at 32°F (0°C)
1k ohm platinum averaging 1k ohms at 32°F (0°C)
2.2k ohm thermistor 2,252 ohms at 77°F (25°C)
10k ohm thermistor 10.0k ohms at 77°F (25°C)
Sensor Accuracy 1k ohm nickel ±0.34F° at 70°F (±0.19C° at 21°C)
1k ohm nickel averaging ±3.4F° at 70°F (±1.9C° at 21°C)
1k ohm platinum Class A (TE-635xx) EN 60751 Class A, ± [0.15 + 0.002 * | T °C |], ±0.19C° at 21°C (±0.35F° at 70°F)
100 ohm platinum Class A
1k ohm platinum Class B (TE-632xx) EN 60751 Class B, ± [0.30 + 0.005 * | T °C |], ±0.41C° at 21°C (±0.73F° at 70°F)
100 ohm platinum averaging ±1.0°Fat 70°F (± 0.58°C at 21°C)
1k ohm platinum averaging
2.2k ohm thermistor ± 0.36°F ( ± 0.2°C) in the range: 32 to 158°F (0 to 70°C)
10k ohm thermistor ± 0.9°F ( ± 0.5°C ) in the range: 32 to 158°F (0 to 70°C)
Sensor Temperature Coefficient 1k ohm nickel Approximately 3 ohms/F° (5.4 ohms/C°)
1k ohm nickel averaging
1k ohm platinum Approximately 2 ohms/F° (3.9 ohms/C°) 3,850 ppm/K
100 ohm platinum averaging Approximately 0.2 ohms/F° (0.39 ohms/C°)
1k ohm platinum averaging Approximately 2 ohms/F° (3.9 ohms/C°)
2.2k ohm thermistor Nonlinear, negative temperature coefficient (NTC)
10k ohm thermistor Nonlinear NTC, Johnson Controls Type II
Electrical Connection TE-63xxE 22 AWG (0.6 mm diameter) x 6 in. (152 mm) long
TE-63xxM
TE-63xxP
TE-63xxF 22 AWG (0.6 mm diameter) x 12 ft (3 m) braided-copper wires, low voltage insulation, half-stripped ends
TE-63xxP nickel averaging 18 AWG (1.0 mm diameter) x 6 in. (152 mm) long
TE-63xS 22 AWG (0.6 mm diameter) x 10 ft (3 m) long plenum-rated cable
TE-63xxA 22 AWG (0.6 mm diameter) x 10 ft (3 m) long plenum-rated cable, with 2-position plug terminal block for 1/4 in. (6.35 mm) external tab terminals on 0.197 in. (5 mm) centers
TE-63xxV
Materials Probes Nickel averaging: 0.094 in. (2.4 mm) outside diameter (O.D.) copper tubing Nickel averaging adaptor: 0.25 in. (6.35 mm) O.D. brass Platinum averaging probe: 0.19 in. (4.8 mm) aluminum tubing All others: 0.25 in. (6.35 mm) O.D. stainless steel
TE-63xxA Mounting adaptor plate and gland: thermoplastic
TE-63xxF Flush mount: stainless steel
TE-63xxM Enclosure: corrosion-protected steel Well sensor holder: 0.875 in. (22.2 mm) hex brass
TE-63xxP Conduit box and shield: rigid thermoplastic Mounting plate : aluminum Sensor holder: rigid thermoplastic Wall mount base plate: corrosion-protected steel Wall mount cover: rigid thermoplastic (white) Wall mount face plate: brushed aluminum
TE-63xxE Mounting flange: stainless steel
TE-63xxV
Operating Conditions TE-63xxA -50 to 140°F (-46 to 60°C)
TE-63xxF 32 to 104°F (0 to 40°C)
TE-63xxE -50 to 220°F (-46 to 104°C)
TE-63xxM
TE-63xxP Enclosure: -50 to 122°F (-46 to 50°C) Sensor probe: -50 to 220°F (-46 to 104°C)
TE-63xS Sensor probe: -50 to 220°F (-46 to 104°C) Wire harness: -50 to 122°F (-46 to 50°C)
TE-63xxV
Shipping Weight TE-63xxA 0.2 lb (0.09 kg)
TE-63xxE
TE-63xxF 0.25 lb (113.4 kg)
TE-63xxM Duct averaging: 0.9 lb (0.41 kg) Duct mount: 0.4 lb (0.18 kg) Well insertion: 0.5 lb (0.23 kg)
TE-63xxP Duct averaging: 0.5 lb (0.23 kg) Duct mount: 0.4 lb (0.18 kg) Outdoor air: 0.5 lb (0.23 kg) Wall mount: 0.2 lb (0.09 kg) Well insertion: 0.35 lb (0.16 kg)
TE-63xS Strap mount: 0.2 lb (0.09 kg)
TE-63xxV Duct averaging: 0.7 lb (0.32 kg) Duct mount: 0.2 lb (0.09 kg)
Dimensions (H x W x D) TE-63xxA 2.17 in. (55 mm) diameter plus 4 or 8 in. (102 or 203 m) element
TE-63xxE Duct mount: 2.5 x 1.50 in. (57 x 38 mm) plus 2, 6, 8, or 12 in. (51, 152, 203, or 305 mm) element
TE-63xxF Flush mount: 4-1/2 x 2-3/4 in. (114 x 70 mm)
TE-63xxM Duct averaging: 1.87 x 1.87 x 1.80 in. (47.5 x 47.5 x 45.8 mm) plus 8 or 17 ft (2.4 or 5.2 m) element Duct mount: 1.87 x 1.87 x 1.80 in. (47.5 x 47.5 x 45.8 mm) plus 4, 8, or 18 in. (102, 203, or 457 mm) element Well insertion: 1.87 x 1.87 x 1.80 in. (47.5 x 47.5 x 45.8 mm) plus 6 or 8 in. (152 or 203 mm) element
TE-63xxP Duct averaging: 5.97 x 1.38 x 2.75 in. (152 x 35 x 70 mm) plus 8, 10, 17, or 20 ft (2.4, 3.0, 5.2, or 6.1 m) element Duct mount: 5.97 x 1.38 x 2.75 in. (152 x 35 x 70 mm) plus 6 or 8 in. (152 or 203 mm) probe Outdoor air: 5.97 x 3.47 x 4.46 in. (152 x 88 x 113 mm) Wall mount: 2.09 x 3.12 x 1.80 in. (53 x 79 x 46 mm) Well insertion: 5.97 x 1.38 x 2.75 in. (152 x 35 x 70 mm) plus 6 or 8 in. (152 or 203 mm) probe
TE-63xS Strap mount: 0.25 in. (6.4 mm) diameter x 3.00 in. (76 mm) long
TE-63xxV Duct averaging: 2.25 x 1.50 in. (57 x 38 mm) plus 8 or 17 ft (2.4 or 5.2 m) element Duct mount: 2.25 x 1.50 in. (57 x 38 mm) plus 4 or 8 in. (102 or 203 mm) element