Each sensor is packaged with the necessary mounting accessories to maximize ordering and installation ease and to reduce both commissioning time and cost.
- Full Line of Versatile Sensors—Supports all your temperature sensing needs from a single supplier: wall-mount, outdoor-air, duct, duct-averaging, strap-mount, well-insertion, and flange-mount duct-probe.
- Single Assembly Ordering—Simplifies ordering; provides a complete assembly in one box.
- Models Featuring an Integral National Pipe Thread (NPT) Adaptor—Increase sensor connection strength, which eliminates the need for a special adaptor.
- Models with a Stainless Steel Sensor Probe—Protect the sensor while increasing corrosion resistance.
- Metal Enclosure (TE-63xxE, TE-63xxM, and TE-63xxV Models)—Meets plenum requirements.
- Models Featuring a Retainer for the Sensor Holder—Allow you to lock the sensor holder into the conduit box.
- Brushed Stainless Steel Mounting Plate—Offers a durable, aesthetically pleasing design.
- Low Profile Flush Mount Design (TE-63xxF Models)—Provides a tamper-proof installation ideally suited for schools, sporting complexes, retailers, prisons, and more.
All TE-6300 Series Temperature Sensors are two-wire, passive, resistance-output devices.