Technical Specifications - Johnson Controls - LIT-1922235 - Temperature Sensor - TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies

TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies Catalog Page

Product
Sensors and Meters > Temperature Sensors > TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies
Document type
Catalog Page
Document number
LIT-1922235
Revision date
2021-03-25
Table 1. TE-6100 Series Temperature Sensors and Completed Sensor/Hardware Assemblies technical specifications
Specification Description
Elements TE-6100-1 through -12 Nickel resistance type
TE-6100-960, -961, -962 PTC silicon
Reference Resistances TE-6100-1 through -12 1,000 ohms at 70°F (21°C)
TE-6100-960, -961, -962 1,035 ohms at 77°F (25°C)
Temperature Coefficient TE-6100-1 through -12 Positive, approximately 3 ohms/°F (5.4 ohms/°C)
TE-6100-960, -961, -962 Positive, approximately 4.3 ohms/°F (7.7 ohms/°C)
Resistance Tolerances TE-6100-1, -2, -3, -8 ±1.0% at 70°F (21°C)
TE-6100-960, -961, -962 Calibrated for 1,035 ohms ±0.5/-0.15 ohms at 77°F (25°C)
Ambient Operating Environment TE-6100-1, -2, -3 -50 to 250°F (-46 to 121°C)
TE-6100-8 0 to 130°F (-18 to 54°C), 10 to 90% RH, noncondensing
TE-6100-11, -12, -960, -961 32 to 104°F (0 to 40°C), 10 to 90% RH, noncondensing, limited by an 85°F (29°C) maximum dew point
TE-6100-962 -40 to 216°F (-40 to 102°C)
Set Point Range TE-6100-8 55 to 85°F (13 to 29°C), °F and °C scales furnished
TE-6100-12 Warmer/cooler scale
TE-6100-960 50 to 85°F (10 to 29°C), °F and °C scales furnished