| Product Code Number | Type | Description |
|---|---|---|
| TE-6100-1 | Nickel | 17 ft (5.18 m) Averaging, Temperature Sensing Element (1,000 ohms, ±1%) with Conduit Box |
| TE-6100-2 | Similar to TE-6100-1 Except 8 ft (2.4 m) Averaging Element | |
| TE-6100-3 | Temperature Sensing Element (1,000 ohms, ±1%), Dual-Wound with Conduit Box | |
| TE-6100-8 1 | Room Temperature Sensing Element (1,000 ohms, ±1%) with Setpoint 55 to 85°F (13 to 29°C), without Cover | |
| TE-6100-11 1, 2 | Nickel Sensor Room Sensing Element with Modular Jack, without Cover | |
| TE-6100-121, 2 | Similar to TE-6100-11 Except with Setpoint, without Cover | |
| TE-6100-9601 | Silicon | Base Room Thermostat with Setpoint, without Cover |
| TE-6100-9611 | Space Temperature Assembly with Wallplate Adaptor and Mounting Bracket | |
| TE-6100-962 | 18 in. (457 mm) Duct-Temperature Sensor Assembly, Averaging Type (may be shortened to 8 in. [203 mm]) |
| Product Code Number | Description |
|---|---|
| T-275-100 | Mounting clip for Use with Averaging Sensors |
| TE-6001-8 | Mounting Bracket for Use with Averaging Sensors |
| TE-6001-961 | Push button switch for Use with TE-6100-11, -12, -960, -961 |
| TE-6001-962 | Toggle switch for Use with TE-6100-11, -12, -960, -961 |
| TE-1800-9600 | Electrical Wallbox Mounting Adaptor Kit Includes Wallplate Adaptor, Mounting Bracket, and Screws |
| Product Code Number 3 | Cover Position | Faceplate/Cover Color | Description |
|---|---|---|---|
| T-4000-2139 | Horizontal | Brushed Aluminum/Beige | Without Setpoint Window or Thermometer, with Johnson Controls Logo |
| T-4000-2140 | Without Setpoint Window, with °F/°C Thermometer and Johnson Controls Logo | ||
| T-4000-2141 | Exposed Setpoint, without Thermometer, with Johnson Controls Logo | ||
| T-4000-2142 | Exposed Setpoint, with °F/°C Thermometer and Johnson Controls Logo | ||
| T-4000-2639 | Brown and Gold/Beige | Without Setpoint Window or Thermometer, with Johnson Controls Logo | |
| T-4000-2640 | Without Setpoint Window, with °F/°C Thermometer and Johnson Controls Logo | ||
| T-4000-2642 | Exposed Setpoint, with °F/°C Thermometer and Johnson Controls Logo | ||
| T-4000-2138 | Horizontal or Vertical | Brushed Aluminum/Beige | Without Setpoint Window, Thermometer, or Johnson Controls Logo |
| T-4000-2144 | Vertical | Brushed Aluminum/Beige | Without Setpoint Window or thermometer, with Johnson Controls Logo |
| T-4000-2145 | Exposed Setpoint, without Thermometer, with Johnson Controls Logo | ||
| T-4000-2146 | Exposed Setpoint, with °F/°C Thermometer and Johnson Controls Logo | ||
| T-4000-2644 | Brown and Gold/Beige | Without Setpoint Window or Thermometer, with Johnson Controls Logo | |
| T-4000-2645 | Exposed Setpoint, without Thermometer, with Johnson Controls Logo |
1 Order the T-4000 Cover
separately.
2 Order the TE-1800-9600
Mounting Kit separately.
3 The T-4000 covers are for use
with the TE-6100-8, -11, 12, -960, and -961 devices.