Selection Charts - Johnson Controls - LIT-1922235 - Temperature Sensor - TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies

TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies Catalog Page

Product
Sensors and Meters > Temperature Sensors > TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies
Document type
Catalog Page
Document number
LIT-1922235
Revision date
2021-03-25
Table 1. TE-6100 Assemblies
Product Code Number Type Description
TE-6100-1 Nickel 17 ft (5.18 m) Averaging, Temperature Sensing Element (1,000 ohms, ±1%) with Conduit Box
TE-6100-2 Similar to TE-6100-1 Except 8 ft (2.4 m) Averaging Element
TE-6100-3 Temperature Sensing Element (1,000 ohms, ±1%), Dual-Wound with Conduit Box
TE-6100-8 1 Room Temperature Sensing Element (1,000 ohms, ±1%) with Setpoint 55 to 85°F (13 to 29°C), without Cover
TE-6100-11 1, 2 Nickel Sensor Room Sensing Element with Modular Jack, without Cover
TE-6100-121, 2 Similar to TE-6100-11 Except with Setpoint, without Cover
TE-6100-9601 Silicon Base Room Thermostat with Setpoint, without Cover
TE-6100-9611 Space Temperature Assembly with Wallplate Adaptor and Mounting Bracket
TE-6100-962 18 in. (457 mm) Duct-Temperature Sensor Assembly, Averaging Type (may be shortened to 8 in. [203 mm])
Table 2. Accessories
Product Code Number Description
T-275-100 Mounting clip for Use with Averaging Sensors
TE-6001-8 Mounting Bracket for Use with Averaging Sensors
TE-6001-961 Push button switch for Use with TE-6100-11, -12, -960, -961
TE-6001-962 Toggle switch for Use with TE-6100-11, -12, -960, -961
TE-1800-9600 Electrical Wallbox Mounting Adaptor Kit Includes Wallplate Adaptor, Mounting Bracket, and Screws
Table 3. Cover and Faceplate Options
Product Code Number 3 Cover Position Faceplate/Cover Color Description
T-4000-2139 Horizontal Brushed Aluminum/Beige Without Setpoint Window or Thermometer, with Johnson Controls Logo
T-4000-2140 Without Setpoint Window, with °F/°C Thermometer and Johnson Controls Logo
T-4000-2141 Exposed Setpoint, without Thermometer, with Johnson Controls Logo
T-4000-2142 Exposed Setpoint, with °F/°C Thermometer and Johnson Controls Logo
T-4000-2639 Brown and Gold/Beige Without Setpoint Window or Thermometer, with Johnson Controls Logo
T-4000-2640 Without Setpoint Window, with °F/°C Thermometer and Johnson Controls Logo
T-4000-2642 Exposed Setpoint, with °F/°C Thermometer and Johnson Controls Logo
T-4000-2138 Horizontal or Vertical Brushed Aluminum/Beige Without Setpoint Window, Thermometer, or Johnson Controls Logo
T-4000-2144 Vertical Brushed Aluminum/Beige Without Setpoint Window or thermometer, with Johnson Controls Logo
T-4000-2145 Exposed Setpoint, without Thermometer, with Johnson Controls Logo
T-4000-2146 Exposed Setpoint, with °F/°C Thermometer and Johnson Controls Logo
T-4000-2644 Brown and Gold/Beige Without Setpoint Window or Thermometer, with Johnson Controls Logo
T-4000-2645 Exposed Setpoint, without Thermometer, with Johnson Controls Logo
1 Order the T-4000 Cover separately.
2 Order the TE-1800-9600 Mounting Kit separately.
3 The T-4000 covers are for use with the TE-6100-8, -11, 12, -960, and -961 devices.