Features - Johnson Controls - LIT-1922235 - Temperature Sensor - TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies

TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies Catalog Page

Product
Sensors and Meters > Temperature Sensors > TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies
Document type
Catalog Page
Document number
LIT-1922235
Revision date
2021-03-25
  • nickel and silicon sensor elements — provide multiple resistance ranges for a variety of applications
  • modular jack connectors on room temperature sensors TE-6100-11 and -12 — allow connection to controllers and test panels over standard or plenum-rated telephone cable
  • optional mounting assemblies — provide easy mounting through the use of a mounting bracket or wallplate