Description - Johnson Controls - LIT-1922235 - Temperature Sensor - TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies

TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies Catalog Page

Product
Sensors and Meters > Temperature Sensors > TE-6100 Temperature Sensors and Completed Sensor or Hardware Assemblies
Document type
Catalog Page
Document number
LIT-1922235
Revision date
2021-03-25

TE-6100 Series Completed Assemblies are used in a wide variety of temperature sensing applications. In addition to these completed units, there are various other sensing elements and hardware configurations that may be field assembled, depending on the application.

Refer to the TE-6000 Temperature Sensing Elements Product Bulletin (LIT-216288) for available temperature sensing elements and the TE-6001 Hardware Assemblies for TE-6000 Temperature ElementsProduct/Technical Bulletin (LIT-216300) for available hardware configurations.

Refer to the TE-6100 Series Temperature Sensors and Completed Sensor/Hardware Assemblies Product Bulletin (LIT-216310) for important product information.