Technical Specifications - Johnson Controls - 24-9890-1397 - T612DFH-4+PIR - T612DFH-4 - T612DFH-4 and T612DFH-4+PIR Thermostat Controllers with Fan Control and Occupancy Sensing Capability

T612DFH-4 and T612DFH-4+PIR Thermostat Controllers with Fan Control and Occupancy Sensing Capability Installation Guide

Product
Thermostats > Thermostat Controls > T612DFH-4 and T612DFH-4+PIR Thermostat Controllers with Fan Control and Occupancy Sensing Capability
Document type
Installation Guide
Document number
24-9890-1397
Document revision
B
Revision date
2021-01-07
Product status
Discontinued
Table 1. T612DFH-4 and T612DFH-4+PIR Thermostat Controllers technical specifications
Specification Description
Power Requirements 19 to 30 VAC, 50/60 Hz, 2 VA (Terminals 4 and 5) at 24 VAC Nominal, Class 2 or Safety Extra-Low Voltage (SELV)
Relay/Triac Contact Rating On/Off and Floating Control 30 VAC, 1.0 A Maximum, 15 mA Minimum, 3.0 A Inrush, Class 2 or SELV
Fan Relay Output Rating 19 to 30 VAC, 1.0 A Maximum, 3.0 A Inrush
Auxiliary Output Rating Triac Output 19 to 30 VAC, 1.0 A Maximum, 3.0 A Inrush
Digital Inputs Voltage-Free Contacts across Terminal Scom to Terminals BI1, BI2, or UI3
Analog Inputs Resistive Inputs (RS and UI3) for 10k ohm Johnson Controls Type II Negative Temperature Coefficient (NTC) Thermistor Sensors
Temperature Sensor Type Local 10k ohm Johnson Controls Type II NTC Thermistor Sensor
Wire Size 18 AWG (1.0 mm Diameter) Maximum, 22 AWG (0.6 mm Diameter) Recommended
Temperature Range Backlit Display -40.0°F/-40.0°C to 122.0°F/50.0°C in 0.5° Increments
Heating Control 40.0°F/4.5°C to 90.0°F/32.0°C
Cooling Control 54.0°F/12.0°C to 100.0°F/38.0°C
Accuracy Temperature ±0.9F°/±0.5C° at 70.0°F/21.0°C Typical Calibrated
Minimum Deadband 2F°/1C° between Heating and Cooling
Ambient Conditions Operating 32 to 122°F (0 to 50°C); 95% RH Maximum, Noncondensing
Storage -22 to 122°F (-30 to 50°C); 95% RH Maximum, Noncondensing
Compliance United States UL Listed, File E27734, CCN XAPX, Under UL 873, Temperature Indicating and Regulating Equipment
FCC Compliant to CFR 47, Part 15, Subpart B, Class A
Canada UL Listed, File E27734, CCN XAPX7,Under CAN/CSA C22.2 No. 24, Temperature Indicating and Regulating Equipment
Industry Canada, ICES-003
Europe CE Mark - Johnson Controls, Inc. declares that this product is in compliancewith the essential requirements and other relevant provisions of theEMC Directive.
  Australia and New Zealand RCM Mark, Australia/NZ Emissions Compliant
Shipping Weight T612DFH-4 Model 0.75 lb (0.34 kg)
T612DFH-4+PIR Model 0.77 lb (0.35 kg)
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.