Accessories - Johnson Controls - 24-9890-1397 - T612DFH-4+PIR - T612DFH-4 - T612DFH-4 and T612DFH-4+PIR Thermostat Controllers with Fan Control and Occupancy Sensing Capability

T612DFH-4 and T612DFH-4+PIR Thermostat Controllers with Fan Control and Occupancy Sensing Capability Installation Guide

Product
Thermostats > Thermostat Controls > T612DFH-4 and T612DFH-4+PIR Thermostat Controllers with Fan Control and Occupancy Sensing Capability
Document type
Installation Guide
Document number
24-9890-1397
Document revision
B
Revision date
2021-01-07
Product status
Discontinued

All the accessories in Table 1 include mounting hardware; contact the nearest Johnson Controls® representative to order any of these parts.

Note: Review the technical specifications of the accessories prior to their use in an application.
Table 1. Accessories (Order Separately)
Code Number Description
SEN-600-1 Remote Inside Air Temperature Sensor
TE-6361M-11 Duct Mount Air Temperature Sensor
TE-636S-1 1 Strap-Mount Temperature Sensor
TEC-6H-PIR2 Cover with Occupancy Sensor
1 Additional TE-636xx-x Series 10k ohm Johnson Controls Type II Thermistor Sensors are available; refer to the TE-6300 Series Temperature Sensors Product Bulletin (LIT-216320) for more details.
2 The TEC-6H-PIR Accessory Cover can replace the existing cover on a non-PIR T612DFH-4 Thermostat Controller to provide occupancy sensing capability.