Technical Specifications - Johnson Controls - LIT-1900669 - T606MSx-4 - T606MSx-4+PIR - Temperature and Humidity Controller - Multi-Stage Temperature and Humidity Controllers

T606MSx-4 and T606MSx-4+PIR Series Multi-Stage Temperature and Humidity Controllers Catalog Page

Product
Controls > Temperature Controls > Multi-Stage Temperature and Humidity Controllers
Document number
LIT-1900669
Revision date
2020-05-25
Product status
Discontinued
Table 1. T606MSx-4 and T606MSx-4+PIR Series Controllers technical specifications
Specification Description
Power Requirements 19 to 30 VAC, 50/60 Hz, 2 VA (Terminals RC and C) at 24 VAC Nominal, Class 2 or Safety Extra-Low Voltage (SELV)
Relay Contact Rating (Y2, Y1, G, W1, W2, and AUX) 19 to 30 VAC, 1.0 A Maximum, 15 mA Minimum 3.0 A Inrush, Class 2 or SELV
Digital Input Voltage-Free Contacts across Terminal C to Terminal DI
Humidification Analog Output Rating 0 to 10 VDC into 2k ohm Resistance Minimum
Wire Size 18 AWG (1.0 mm Diameter) Maximum, 22 AWG (0.6 mm Diameter) Recommended
Temperature Sensor Type Local 10k ohm Johnson Controls Type II Negative Temperature Coefficient (NTC) Thermistor Sensor
Temperature Range Backlit Display -40.0°F/-40.0°C to 122.0°F/ 50.0°C in 0.5° Increments
Heating Control 40.0°F/4.5°C to 90.0°F/32.0°C
Cooling Control 54.0°F/12.0°C to 100.0°F/38.0°C
Accuracy Temperature ±0.9F°/±0.5C° at 70.0°F/21.0°C Typical Calibrated
Humidity ±5% RH from 30 to 70% RH at 50 to 90°F (10 to 32°C)
Minimum Deadband 2F°/1C° between Heating and Cooling

Ambient Conditions

Operating 32 to 122°F (0 to 50°C); 95% RH Maximum, Noncondensing
Storage -22 to 122°F (-30 to 50°C); 95% RH Maximum, Noncondensing
Compliance United States UL Listed, File E27734, CCN XAPX, Under UL 873, Temperature Indicating and Regulating Equipment
FCC Compliant to CFR 47, Part 15, Subpart B, Class A
  Canada UL Listed, File E27734, CCN XAPX7,Under CAN/CSA C22.2 No. 24, Temperature Indicating and Regulating Equipment
Industry Canada, ICES-003
Europe CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC.
  Australia and New Zealand C-Tick Mark, Australia/NZ Emissions Compliant
Shipping Weight T606MSx-4 Models: 0.75 lb (0.34 kg) T606MSx-4+PIR Models: 0.77 lb (0.35 kg)