Description - Johnson Controls - LIT-1900669 - T606MSx-4 - T606MSx-4+PIR - Temperature and Humidity Controller - Multi-Stage Temperature and Humidity Controllers

T606MSx-4 and T606MSx-4+PIR Series Multi-Stage Temperature and Humidity Controllers Catalog Page

Product
Controls > Temperature Controls > Multi-Stage Temperature and Humidity Controllers
Document number
LIT-1900669
Revision date
2020-05-25
Product status
Discontinued

The T606MSN-4 and T606MSN-4+PIR Series Non-programmable and T606MSP-4 and T606MSP-4+PIR Series Programmable Temperature and Humidity Controllers are specifically designed for control of multi-stage heating and cooling equipment, such as rooftop or self-contained units with a humidifier and/or dehumidifier.

The T606MSx-4+PIR Series Controllers have occupancy sensing capability built into the device. These are stand-alone devices that maximize up to 30% energy savings in high-energy usage light commercial buildings, such as schools and hotels, during occupied times by using additional setpoint strategies.

The T606MSx-4 and T606MSx-4+PIR Series Controllers provide exceptional temperature control in an easy-to-use and flexible package. All models have over 20 configurable parameters, enabling the controllers to adapt to a variety of applications.

The T606MSx-4 and T606MSx-4+PIR Series Controller models employ an embedded complete humidity solution with a unique, Proportional-Integral (PI) time-proportioning algorithm that virtually eliminates temperature offset associated with traditional, differential-based controllers.

Refer to the T606MSx-4 and T606MSx-4+PIR Series Multi-Stage Temperature and Humidity Controllers Product Bulletin (LIT-12011654) for important product application information.