Accessories - Johnson Controls - LIT-1900669 - T606MSx-4 - T606MSx-4+PIR - Temperature and Humidity Controller - Multi-Stage Temperature and Humidity Controllers

T606MSx-4 and T606MSx-4+PIR Series Multi-Stage Temperature and Humidity Controllers Catalog Page

Product
Controls > Temperature Controls > Multi-Stage Temperature and Humidity Controllers
Document number
LIT-1900669
Revision date
2020-05-25
Product status
Discontinued
Table 1. T606MSx-4 and T606MSx-4+PIR Series Controllers accessories
Code Number Description

Hx-67 Series 1

Duct- or Wall-Mount Humidity Sensor

TE-6361M-1 2

Duct-Mount Air Temperature Sensor

TE-6363P-1 2

Outside Air Temperature Sensor

TEC-3-PIR 3

Cover with Occupancy Sensor

1 The humidity sensor must have a 0 to 10 VDC output. Remote wall-mounted version can be used for remote return or room air humidity sensing with the sensor mounted on the wall. Remote duct-mounted humidity sensor can be used for remote return air humidity sensing with the sensor mounted on the return air duct or as a supply air humidity sensor used as a high limit protection.
2 Additional TE-63xx-x Series 10k ohm Johnson Controls® Type II Thermistor Sensors are available; refer to the TE-6300 Series Temperature Sensors Product Bulletin (LIT-216320) for more details. When a TE-63xx-x Series Sensor is installed according to remote sensing wiring, the thermostat controller controls based off the temperature sensed by the TE-63xx-x Series Sensor.
3 The TEC-3-PIR Accessory Cover can be used to replace the existing cover on a non-PIR T606MSx-4 Series Thermostat Controller to provide occupancy sensing capability.