Selection Charts - Johnson Controls - LIT-1921600 - T-5220 - Pneumatic Temperature Transmitter - T-5220 High Volume Output Pneumatic Temperature Transmitter

T-5220 High Volume Output Pneumatic Temperature Transmitter Catalog Page

Product
Network and Communications > Temperature Transmitters > T-5220 High Volume Output Pneumatic Temperature Transmitter
Document number
LIT-1921600
Revision date
2020-01-09
Table 1. T-5220 High Volume Output Pneumatic Temperature Transmitter
CodeNumber Element Style Operating Range
T-5220-1113 Copper Bulb with 4 ft (1.2 m) Copper Capillary -40 to 160°F (-40 to 71°C)
T-5220-1114 0 to 100°F (-18 to 38°C)
T-5220-1009 Copper Averaging Element, 8 ft (2.4 m), with 1 ft (305 mm) Copper Capillary 0 to 100°F (-18 to 38°C)
Table 2. Accessories for T-5220
Code Number Description
F-1000-171 Test Plug Fitting, 1/8 in. NPT
T-275-100 B Bulb Element Holder
T-275-101 Averaging Element Holder
T-800-1603 Single Hub Duct Flange
T-800-1604 Double Hub Duct Flange
T-800-1605 Brass Well, 6-1/2 in.
T-800-1606 Stainless Steel Well, 5-1/4 in.
T-800-1610 Bulb Element Adapter Nut, 1/2 in. NPT
T-800-1611 Street Ell, 1/8 in.
T-800-1613 1/8 in. Air Cock Union End
T-800-1614 Three-Way Air Cock with Exhaust, 1/8 in.
T-800-1615 Screw-Type Shut-Off Cock, No. 52, 1/4 in. Comp.
T-800-1616 Adapter Gauge Tee, 1/4 in. Comp.
T-800-1617 Brass Pipe Plug, 1/8 in.
T-800-1618 Brass Well, 9-1/2 in.
T-800-1620 Stainless Steel Well, 9-1/2 in.
T-5210-138 Dewcel® Adapter Kit
SHL10A-603R Bulb Weather Shield
T-5210-129 Sheet Metal Bracket
TE-6001-8 Temperature Element Holder