Specification | Description |
---|---|
Sensitivity | Fixed at approximately 2.5 psig/°F (32 kPa/°C) |
Remote Reset | Adjustable from 0.15 psig to 2.5 °F/PSI (1.8 to 30°C/kPa) |
Flow Capacity | 400 SCIM (107 mL/s) |
Air Consumption | 20 SCIM (5 mL/s) |
Supply Pressure | 13 to 25 psig (91 to 175 kPa), Nominal 20 psig (140 kPa) |
Master Pressure | Variable Input 0 to 20 psig (0 to 140 kPa) |
Dial Range | 55 to 85°F |
Air Connections | Three (Supply, Output, Remote Reset Input) |