Selection Charts - Johnson Controls - LIT-1921665 - T-4003 - Pneumatic Thermostat - Room Thermostat - T-4003 Submaster High Volume Output Thermostat

T-4003 Submaster High Volume Output Thermostat Catalog Page

Product
Thermostats > Pneumatic Thermostats > T-4003 Submaster High Volume Output Thermostat
Document type
Catalog Page
Document number
LIT-1921665
Revision date
2020-01-09
Table 1. T-4003 Submaster Thermostat selection chart
Code Number Description
T-4003-201 Direct Acting, Horizontal Mounting
T-4003-203 Reverse Acting, Horizontal Mounting
Note: Order cover and mounting bracket separately.
Table 2. Commonly Used Accessories for T-4003
Code Number   Description
T-4002-124
Room instrument mounting bracket for surface-mounting thermostats and covers; includes drywall clips, spacers, and mounting templates
T-4512-100
Terminal Connector, with three straight fittings for plug-in connection to 5/32 in. O.D. polyethylene tubing
T-4002-5003
Restricted adjustment pin (100/kit) restricts adjustment of set point dial
T-4000-2138
Beige Plastic Cover, Horizontal or Vertical (no thermometer, no set point windows)
T-4000-2139
Beige Plastic Cover, Horizontal (no thermometer, no set point windows)
T-4000-3139 White Plastic Cover, Horizontal (no thermometer, no set point windows)
T-4000-2140
Beige Plastic Cover, Horizontal, thermometer (no set point windows)
T-4000-3140 White Plastic Cover, Horizontal, thermometer (no set point windows)
T-4000-2141
Beige Plastic Cover, Horizontal, 1 set point window (no thermometer)
T-4000-3141 White Plastic Cover, Horizontal, 1 set point window (no thermometer)
T-4000-2142
Beige Plastic Cover, Horizontal, 1 set point window with thermometer
T-4000-3142 White Plastic Cover, Horizontal, 1 set point window with thermometer
Note: For additional accessories, refer to T-4000 Series Accessories.