Features - Johnson Controls - LIT-1921770 - T-3111 - Temperature and Pressure Thermostat - T-3111 Integral Thermostat and Piston Top Valve Actuator

T-3111 Integral Thermostat and Piston Top Valve Actuator Catalog Page

Product
Valves and Actuators > Piston Top Valve Actuators > T-3111 Integral Thermostat and Piston Top Valve Actuator
Document number
LIT-1921770
Revision date
2019-11-11
  • available in Direct (DIR) and Reversing (REV) acting models
  • direct acting models available with an external, or concealed, set point adjusting screw
  • direct or reverse acting models available with liquid filled temperature measuring elements
  • direct acting model with averaging element available for low limit applications
  • fits any Johnson Controls 1/2 in. through 2 in. normally open, normally closed, or mixing valve which takes a V-3000 actuator
  • includes a protective snap-on cover
  • factory set for a nominal adjustment of ± 7.5°F (± 4°C) from a set point of 75°F (24°C) for bulb element and 56°F (13°C) for the averaging element