Features - Johnson Controls - LIT-1921770 - T-3111 - Temperature and Pressure Thermostat - T-3111 Integral Thermostat and Piston Top Valve Actuator
T-3111 Integral Thermostat and Piston Top Valve Actuator Catalog Page
- Product name
- T-3111 Integral Thermostat and Piston Top Valve Actuator
- Document type
- Catalog Page
- Document number
- LIT-1921770
- Revision date
- 2019-11-11
- available in Direct (DIR) and Reversing (REV)
acting models
- direct acting models available with an external,
or concealed, set point adjusting screw
- direct or reverse acting models available with
liquid filled temperature measuring elements
- direct acting model with averaging element
available for low limit applications
- fits any Johnson Controls 1/2 in. through 2 in.
normally open, normally closed, or mixing valve
which takes a V-3000 actuator
- includes a protective snap-on cover
- factory set for a nominal adjustment of ± 7.5°F
(± 4°C) from a set point of 75°F (24°C) for bulb
element and 56°F (13°C) for the averaging
element