| Specification | Description |
|---|---|
| Range | -40 to 300°F (-40 to 150°C) |
| Resolution | 1/10° between –19.9/199.9°F (-28 to 93°C) |
| Accuracy | 1% of reading or 1° whichever is greater |
| Ambient Operating Conditions | -30 to 140°F; (-35 to 60°C) 100% RH |
| Update | 10 seconds |
| Lux Rating | 10 Lux (one foot-candle) minimum for operation |
| Materials | Case: High Impact ABS |
| Sensor: Glass passivated thermistor | |
| Shipping Weight | 2 lb |