Technical Specifications - Johnson Controls - Part No. 24-10094-9 - Surface-Mounted NS Series Network Sensors with LCD

Surface-Mounted NS Series Network Sensors with LCD Installation Guide

Product
Sensors and Meters > Network Sensors > Surface-Mounted NS Series Network Sensors with LCD
Document number
Part No. 24-10094-9
Document revision
R
Revision date
2021-05-04
Table 1. Surface-Mounted NS Series Network Sensors with LCD

Supply Voltage

9.8 to 16.5 VDC; 15 VDC nominal (from SA Bus)

Current Consumption

Temperature Only Models

21 mA maximum (non-transmitting)

Temperature and Humidity Models

25 mA maximum (non-transmitting)

Terminations

Modular jack or screw terminal block

Network Sensor Addressing

NS-AHx7003-0, NS-APB7003-0, NS-ATx7003-0 Models

DIP switch set from 200 to 203; factory set at 203

All Other Models

Fixed address of 199

Wire Size

Modular Jack Models

24 or 26 AWG (0.5 or 0.4 mm diameter); three twisted pair (six conductors)

Screw Terminal Block Models

18 to 22 AWG (1.0 to 0.6 mm diameter); 22 AWG (0.6 mm diameter) recommended

Communication Rate

Auto-detect: 9.6k, 19.2k, 38.4k, or 76.8k bps

Temperature Measurement Range

32.0°F/0.0°C to 104.0°F/40.0°C

Humidity Measurement Range

Full Range

0 to 100% RH

Calibrated Range

10 to 90% RH

Temperature Sensor Type

Local 1k Ohm platinum resistance temperature detector (RTD); Class A per IEC 60751

Humidity Sensor Type

Thin film capacitive sensor

Temperature Resolution

±0.5F°/±0.5C°

Temperature Accuracy

NS Series Network Zone Sensor

±1.0F°/±0.6C°

Temperature Element Only

0.35F° at 70°F (0.2C° at 21°C)

Humidity Element Accuracy

NS-APx700x-0 Models

±2% RH for 20 to 80% RH;±4% RH for 10 to 20% and 80 to 90% RH

NS-AHx700x-0 Models

±3% RH for 20 to 80% RH;±6% RH for 10 to 20% and 80 to 90% RH

Time Constant

10 minutes nominal at 10 fpm airflow

Default Temperature Setpoint Adjustment Range

50.0°F/10.0°C to 86.0°F/30.0°C in 0.5° increments

Ambient Conditions

Operating

32 to 104°F (0 to 40°C); 10 to 90% RH, noncondensing;85°F (29°C) maximum dew point

Storage

-4 to 140°F (-20 to 60°C); 5 to 95% RH, noncondensing

Compliance

BACnet International

BACnet Testing Laboratories™ (BTL) 135-2004 Listed BACnet Smart Sensor (B-SS)

Note: Excludes the NS-ATV700x-0 models.

United States

UL Listed, File E107041, CCN PAZX,Under UL 916, Energy Management Equipment

Note: Excludes the NS-ATA7001-0A and NS-ATA7002-0A models (Asia Only).

FCC Compliant to CFR 47, Part 15, Subpart B, Class A

Canada

UL Listed, File E107041, CCN PAZX7,Under CAN/CSA C22.2 No. 205, Signal Equipment

Note: Excludes the NS-ATA7001-0A and NS-ATA7002-0A models (Asia Only).

Industry Canada, ICES-003

Europe

CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

 

Australia and New Zealand

RCM Mark, Australia/NZ Emissions Compliant

Dimensions (Height x Width x Depth)

3-5/32 x 3-5/32 x 1-3/8 in.(80 x 80 x 35 mm)

Shipping Weight

0.20 lb (0.09 kg)

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local office. Johnson Controls shall not be liable for damage resulting from misapplication or misuse of its products.