Special Tools Needed - Johnson Controls - Part No. 24-10094-9 - Surface-Mounted NS Series Network Sensors with LCD

Surface-Mounted NS Series Network Sensors with LCD Installation Guide

Product
Sensors and Meters > Network Sensors > Surface-Mounted NS Series Network Sensors with LCD
Document type
Installation Guide
Document number
Part No. 24-10094-9
Document revision
R
Revision date
2021-05-04

A 1/16 in. (1.5 mm) Allen wrench or a Johnson Controls T-4000-119 Allen-Head Adjustment Tool is required during installation.