Technical Specifications - Johnson Controls - LIT-1921700 - T-4110 - Room Thermostat - Pneumatic Thermostat - Single Temperature Low Volume Output Thermostat for Ceiling Terminal Unit

Single Temperature Low Volume Output Thermostat for Ceiling Terminal Units Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1921700
Revision date
2020-01-10
Table 1. T-4110 Thermostat technical specifications
Specification Description
Sensitivity

Adjustable from 1 to 3 psig/°F (12 to 38 kPa/°C)

Factory set at approximately 2.5 psig/°F (32 kPa/°C)

Flow Capacity

45 SCIM (12 mL/s) with .007 in. Restrictor

25 SCIM (7 mL/s) with .005 in. Restrictor

Air Consumption 45 SCIM (12 mL/s) or 25 SCIM (7 mL/s) depending on Restrictor
Supply Pressure

13 to 25 psig (91 to 175 kPa)

nominal 20 psig (140 kPa)

Flexible Set Point Lever Range 66 to 82°F
Air Connections Two, Control and Aspirator