Features - Johnson Controls - LIT-1921700 - T-4110 - Room Thermostat - Pneumatic Thermostat - Single Temperature Low Volume Output Thermostat for Ceiling Terminal Unit

Single Temperature Low Volume Output Thermostat for Ceiling Terminal Units Catalog Page

Product
Document number
LIT-1921700
Revision date
2020-01-10
  • mounts in:
    • room air sampling chamber
    • return air grille
    • diffuser, when equipped with an optional protective cover which incorporates an aspirator to power the thermostat from duct air pressure
  • available as Direct Acting (DIR) or Reverse Acting (REV) models
  • features a long, flexible, plastic lever connected to its set point adjuster, which extends through the ceiling or diffuser, allowing adjustment from inside a room