Technical Specifications - Johnson Controls - LIT-1921695 - T-4100 - Pneumatic Thermostat - Room Thermostat - Single Temperature Low Volume Output Thermostat

Single Temperature Low Volume Output Thermostat Catalog Page

Brand
Johnson Controls
Product name
Single Temperature Low Volume Output Thermostat
Document type
Catalog Page
Document number
LIT-1921695
Revision date
2020-01-10
Language
English
Table 1. T-4100 Single Temperature Low Volume Output Thermostat technical specifications
Specification Description
Sensitivity Adjustable from 1 to 3 psig/°F (12 to 38 kPa/°C) Factory set at approximately 2.5 psig/°F (32 kPa/°C)
Flow Capacity 45 SCIM (12 mL/s) with .007 in. Restrictor 25 SCIM (7 mL/s) with .005 in. Restrictor
Air Consumption 45 SCIM (12 mL/s) or 25 SCIM (7 mL/s) depending on Restrictor
Supply Pressure 13 to 25 psig (91 to 175 kPa) nominal 20 psig (140 kPa)
Dial Range 55 to 85°F or 12 to 28°C
Air Connections One Restricted Supply/Output