Selection chart - Johnson Controls - LIT-1924290 - Other Valves and Actuators - Repair Parts for Use with V-4334 5/8 in. Flare Valve

Repair Parts for Use with V-4334 5/8 in. Flare Valve Catalog Page

Brand
Johnson Controls
Product name
Repair Parts for Use with V-4334 5/8 in. Flare Valve
Document type
Catalog Page
Document number
LIT-1924290
Revision date
2019-10-03
Language
English
Table 1. Selection chart
Code number Callout Description
 

A

Springs

Range, psig

Valve size, in.

Stroke, in.

V-4332-6001

4 to 8

5/8

0.313

V-3752-6022

9 to 13

5/8

0.313

V-3752-646

B

Gland nut

V-9999-608

C

Ring pack packing kits

Single pack

V-9999-610

10 pack (contains enough material to repack 10 valves)

V-9999-630

50 pack (contains U-cups and O-rings only to repack 50 valves)

 

N/A

Reconditioning kit lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

Valve size, in.

Cv

V-4334-6001

5/8

4.7

WARNING
  • This product is made of copper alloy, which contains lead. The product is therefore not to be used on drinking water.
WARNING
  • This product can expose you to chemicals including lead, which is known to the State of California to cause cancer, birth defects, or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
WARNING
  • WARNING: BRASS MAY CONTAIN LEAD
  • To fulfill our obligations towards Article 33, in accordance to the European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern mentioned on the Candidate list: Lead
1 Reconditioning kit includes cage, O-ring, plug, stem, bonnet, packing, packing nut, and instructions.