Code number 1 | Callout | Description | ||
---|---|---|---|---|
V-9999-608 |
A |
Packing kit |
||
V-3752-646 |
B |
Packing nut |
||
C |
Union nut and male tailpiece assemblies for valves with union connections |
Valve size, in. |
||
V-3752-636 |
1/2 |
|||
V-3752-637 |
3/4 |
|||
V-3752-638 |
1 |
|||
V-3752-639 |
1-1/4 |
|||
D |
Disc only |
Valve size, in. |
Seat size, in. |
|
V-3011-6002 |
1 |
1 |
||
V-3020-6006 |
1-1/4 |
1-1/4 |
||
V-3020-6007 |
1-1/2 |
1-1/2 |
Code number | Valve size, in. | Actuator size | Spring range, psig | Spring kit | Reconditioning kit 2 |
---|---|---|---|---|---|
V-3755 |
1/2 |
V-3000 |
3 to 6 |
V-3752-6023 |
V-3755-6050 (Cv = 3) |
9 to 13 |
V-3752-6022 |
No kit available, replace valve |
|||
3/4 |
3 to 6 |
V-3752-6023 |
V-3755-6002 (Cv = 5.2) or V-3755-6007 (Cv = 9) or V-3755-6011 (Cv = 6) or V-3755-6017 (Cv = 9) |
||
9 to 13 |
V-3752-6022 |
||||
1 |
3 to 6 |
V-3752-6024 |
V-3755-6003 (Cv = 8.2) or V-3755-6008 (Cv = 17) or V-3755-6012 (Cv = 10) or V-3755-6018 (Cv = 17) |
||
9 to 13 |
V-3752-6021 |
||||
1-1/4 |
3 to 6 |
V-3752-6024 |
V-3755-6004 (Cv = 13) or V-3755-6009 (Cv = 24) |
||
9 to 13 |
V-3752-6021 |
||||
1-1/2 |
3 to 6 |
V-3754-6010 |
V-3755-6005 (Cv = 21) or V-3755-6014 (Cv = 23) or V-3755-6020 (Cv = 41) |
||
9 to 13 |
V-3754-6009 |
||||
2 |
3 to 6 |
V-3754-6010 |
V-3755-6015 (Cv = 35) or V-3755-6021 (Cv = 60) |
||
9 to 13 |
V-3754-6009 |