| Code number 1 | Call-out | Description | ||||
|---|---|---|---|---|---|---|
|
V-9999-608 |
A |
Packing kit |
||||
|
V-3752-646 |
B |
Packing nut |
||||
|
C |
Union nut and male tailpiece assemblies for valves with union connections |
Valve size, in. |
||||
|
V-3752-636 |
1/2 |
|||||
|
V-3752-637 |
3/4 |
|||||
|
V-3752-638 |
1 |
|||||
|
V-3752-639 |
1-1/4 |
|||||
|
D |
Stem and swivel assembly includes stem, swivel, and swivel nut lock pin for globe valves |
Valve size, in. |
||||
|
V-3752-6064 |
1/2 |
|||||
|
E |
Disc assemblies include disc, disc holder, modulating plug, and three pins for: |
Globe valves |
Valve size, in. |
Seat size, in. |
Cv |
|
|
V-3020-6045 |
1/2 |
3/8 |
0.9 |
|||
|
V-3020-6047 |
1/2 |
3/8 |
1.8 |
|||
|
Union angle valves |
Valve size, in. |
Seat size, in. |
Cv |
|||
|
V-3020-6045 |
1/2 |
3/8 |
1.1 |
|||
|
V-3020-6047 |
1/2 |
3/8 |
2.5 |
|||
|
F |
Disc only |
Valve size, in. |
||||
|
V-3020-6021 |
1/2 |
|||||
|
V-3752-6047 |
3/4 |
|||||
|
V-3011-6001 |
1 |
|||||
|
V-3011-6002 |
1-1/4 |
|||||
|
G |
Union globe body only |
Valve size, in. |
||||
|
V-3752-6004 |
3/4 |
|||||
|
V-3752-6005 |
1 |
|||||
|
N/A |
Inner valve and spring assemblies for: |
Globe valves 3 to 6 psig spring |
Valve size, in. |
Cv |
||
|
V-3752-6050 |
1/2 |
0.9 |
||||
|
V-3752-6051 |
1/2 |
1.8 |
||||
|
Union angle valves 3 to 6 psig spring |
Valve size, in. |
Cv |
||||
|
V-3752-6052 |
1/2 |
2.5 |
||||
| Code number | Valve size, in. | Actuator size | Spring range, psig | Spring kits exk1573473051155.html#exk1573473051155__selection_charts-fn_3 | Reconditioning kits exk1573473051155.html#exk1573473051155__selection_charts-fn_4 |
|---|---|---|---|---|---|
|
V-3752 |
1/2 |
V-3000 |
3 to 6 |
V-3752-6023 |
|
|
9 to 13 |
V-3752-6022 |
||||
|
3/4 |
3 to 6 |
V-3752-6023 |
V-3752-6016 (Cv = 3.7) or V-3752-6027 (Cv = 3.8) |
||
|
9 to 13 |
V-3752-6022 |
||||
|
1. |
3 to 6 |
V-3752-6024 |
V-3752-6017 (Cv = 7) or V-3752-6028 (Cv = 7) |
||
|
9 to 13 |
V-3752-6021 |
||||
|
1-1/4 |
3 to 6 |
V-3752-6024 |
V-3752-6018 (Cv = 12) or V-3752-6019 (Cv = 12) |
||
|
9 to 13 |
V-3752-6021 |
||||
|
1-1/2 |
3 to 6 |
V-3754-6010 |
V-3752-6020 (Cv = 20) or V-3752-6030 (Cv = 20) |
||
|
9 to 13 |
V-3754-6009 |
||||
|
2 |
3 to 6 |
V-3754-6010 |
V-3752-6034 (Cv = 35) or V-3752-6031 (Cv = 26) |
||
|
9 to 13 |
V-3754-6009 |