Performance Specifications - Johnson Controls - LIT-1900205 - LIT-1900205

RT-2000 Combination Fire/Smoke Damper Catalog Page

Brand
Johnson Controls
Product name
LIT-1900205
Document type
Catalog Page
Document number
LIT-1900205
Revision date
2021-03-10
Language
English
Table 1. RT-2000 Combination Fire/Smoke Damper Performance Specifications
Specification Description

Temperature Limits

250°F (121°C) or 350°F (177°C) depending on actuator

Approximate Weight

Diameter

Electric Actuator

Pneumatic Actuator

4 in. (102 mm)

8 lb (3.63 kg)

7 lb (3.18 kg)

8 in. (203 mm)

10 lb (4.54 kg)

9 lb (4.08 kg)

12 in. (305 mm)

13 lb (5.90 kg)

12 lb (5.44 kg)

16 in. (406 mm)

15 lb (6.80 kg)

14 lb (6.35 kg)

20 in. (508 mm)

19 lb (8.62 kg)

18 lb (8.16 kg)

22 in. (559 mm)

21 lb (9.53 kg)

20 lb (9.07 kg)

Note: Dampers are tested using instrumentation and procedures in accordance with AMCA Standard No. 500-89, Test Methods for Louvers, Dampers, and Shutters.