| Specification | Code Number | Field |
|---|---|---|
| Product Family | R = Round Dampers |
R |
| Application | G = Control – 10 gauge shroud |
G |
| Shroud/Seal | B =
Galvanized/No Seals N = Galvanized/Neoprene Seals G = Galvanized/Silicone Seals S = 304 Stainless Steel/Silicone Seals |
|
| Diameter | 04 in. through 60 in. in increments of 1 in. |
dd |
| Actuator | M =
Manual Locking Quadrant N = None |
| Damper Width | Maximum System Pressure,in. w.g. (kPa) | Maximum System Velocity, fpm (mps) | Leakage with Seals | Leakage without Seals | ||
|---|---|---|---|---|---|---|
| % of Maximum Flow | Total cfm (lps) | % of Maximum Flow | Total cfm (lps) | |||
| 60 in. (1,524 mm) |
6.0 (1.5) | 4,000 (20.3) | 0.057 | 45 (21.2) | 0.286 | 225 (106) |
| 48 in. (1,219 mm) |
6.0 (1.5) | 4,000 (20.3) | 0.069 | 35 (16.5) | 0.2348 | 175 (82.6) |
| 36 in. (914 mm) |
8.0 (2.0) | 5,000 (25.4) | 0.079 | 28 (13.2) | 0.353 | 125 (59) |
| 24 in. (610 mm) |
8.0 (2.0) | 6,000 (30.5) | 0.132 | 25 (11.8) | 0.450 | 85 (40.1) |
| 12 in. (305 mm) |
10.0 (2.48) | 6,000 (30.5) | 0.318 | 15 (7.08) | 1.060 | 50 (23.6) |
Note: Leakage information based on pressure differential of 1 inch w.g. (0.25
kPa).
| Static Pressure, in. w.g. (kPa) | Correction Factor |
|---|---|
| 1 (0.25) | 1.0 |
| 2 (0.50) | 1.4 |
| 3 (0.75) | 1.7 |
| 4 (1.0) | 2.0 |
| 5 (1.25) | 2.2 |
| 6 (1.50) | 2.4 |
| 7 (1.75) | 2.6 |
| 8 (2.0) | 2.8 |
| 9 (2.25) | 3.0 |
| 10 (2.50) | 3.2 |
Figure 1. Pressure Drop

Note: Performance curves (see Pressure Drop) based on AMCA Standard 500 using test setup
apparatus figure 5.3 (damper installed with duct upstream and downstream). Static
pressure and CFM are corrected to .075 lb/cu ft air density.