Performance Data - Johnson Controls - LIT-1900497 - Industrial Damper - RI-1000 10-Gauge Round Industrial Damper

RI-1000 10-Gauge Round Industrial Damper Catalog Page

Product
Dampers > Industrial Dampers > RI-1000 10-Gauge Round Industrial Damper
Document type
Catalog Page
Document number
LIT-1900497
Revision date
2021-03-10

To determine leakage at static pressure differentials higher than 1 inch water gage, multiply leakage at 1 inch (determined from the Damper Leakage Table) by correction factor for higher static pressure (determined from the Correction Factor Table).

Leakage ratings are based on AMCA Standard 500 using Test Setup Apparatus Figure 5.5. Torque applied holding damper closed at 10 lb·in./sq. ft (0.1216 kPa) of damper with minimum of 20 lb·in (2.26 N·m).

Dampers may tolerate higher pressures and velocities than those listed here. Conservative ratings are presented intentionally in an effort to avoid misapplication. Consult Johnson Controls when damper is to be applied in conditions exceeding recommended maximums.

Table 1. Performance Data
Damper Width Maximum System Pressure, in. w.g. (kPa) Maximum System Velocity Leakage with Seals Leakage without Seals
% of Maximum Flow Total cfm (lps) % of Maximum Flow Total cfm (lps)
72 in.

(1,829 mm)

13.0 (3.25) 6,000 feet per minute (30.48 meters per second) 0.035 60 (28) 0.162 275 (130)
60 in.

(1,524 mm)

13.0 (3.25) 0.038 45 (21) 0.191 225 (106)
48 in.

(1,219 mm)

13.0 (3.25) 0.046 35 (16.5) 0.232 175 (82.5)
36 in.

(914 mm)

14.0 (3.50) 0.066 28 (13) 0.294 125 (59)
24 in.

(610 mm)

15.0 (3.75) 0.132 25 (11.7) 0.451 85 (40)
12 in.

(305 mm)

17.0 (4.25) 0.318 15 (7) 1.060 50 (23.6)
Note: Leakage information based on pressure differential of 1 inch w.g. (0.25 kPa).
Note: Performance curves are based on AMCA Standard 500 using test setup apparatus figure 5.3 (damper installed with duct upstream and downstream). Static pressure and cfm (lps) are corrected to 0.075 lb/cubic ft (1.2 kg/cubic meter) air density.
Table 2. Correction Factor
Static Pressure, in. w.g. (kPa) Correction Factor
1 (0.25) 1.0
2 (0.50) 1.4
3 (0.75) 1.7
4 (1.0) 2.0
5 (1.25) 2.2
6 (1.5) 2.4
7 (1.75) 2.6
8 (2.0) 2.8
9 (2.25) 3.0
10 (2.50) 3.2
11 (2.75) 3.3
12 (3.0) 3.5
13 (3.25) 3.6
14 (3.50) 3.7
15 (3.75) 3.9
16 (4.0) 4.0
17 (4.25) 4.1
Figure 1. Damper Pressure Drop