Specify the code number from the selection chart.
Specification | Description | |
---|---|---|
Temperature Limits | -20°F to 200°F (-29°C to 93°C) | |
Approximate Weight | 4 in. (102 mm) | 1.1 lb (0.5 kg) |
8 in. (204 mm) |
2.9 lb (1.32 kg) |
|
12 in. (305 mm) |
8.0 lb (3.63 kg) |
|
16 in. (406 mm) |
14.0 lb (6.35 kg) |