Features - Johnson Controls - LIT-1900243 - RAG - Air Measuring System - RA-2000 Airflow Measuring System
RA-2000 Airflow Measuring System Catalog Page
- Product
- Sensors and Meters > Air Measuring Systems > RA-2000 Airflow Measuring System
- Document number
- LIT-1900243
- Revision date
- 2021-03-10
- Formed Shroud — inserts easily into round ductwork
- One-Piece Construction — increases rigidity and strength
- Optional Factory-Installed Actuator — reduces installation and commissioning time
- Airfoil Shaped Flow Sensing Blades 18 inch (457 mm) Diameter and Larger or ABS Plastic Flow
Cross on All Other Units — limit pressure drop
through the damper