Description - Johnson Controls - LIT-1900243 - RAG - Air Measuring System - RA-2000 Airflow Measuring System

RA-2000 Airflow Measuring System Catalog Page

Product
Sensors and Meters > Air Measuring Systems > RA-2000 Airflow Measuring System
Document type
Catalog Page
Document number
LIT-1900243
Revision date
2021-03-10

Since 1905, Johnson Controls has provided the highest quality control dampers and controls that fit your application and size requirements.

Johnson Controls presents the RA-2000 Airflow Measuring System with a one-piece ABS plastic flow sensing cross with a 16 inch (406 mm) diameter or less, and a two-piece anodized aluminum extrusion sensing tube with an 18 in. (457 mm) diameter and larger.

Refer to the RA-2000 Airflow Measuring System Product Bulletin (LIT-1201677) for important product information.