RA-1270 standard contents - Johnson Controls - LIT-12014020 - RA-1270 - Airflow Measuring Station - AFMS

RA-1270 Fan Inlet Airflow and Temperature Measurement Station Product Bulletin

Brand
Johnson Controls
Product name
AFMS
Document type
Product Bulletin
Document number
LIT-12014020
Revision date
2023-05-19
Language
English

The RA-1270 Fan Inlet Airflow and Temperature Measurement Station comes complete with the following contents:

  • Host montitor box, user interface
  • Client monitor boxes, the quantity depends on the number of fans and the sensor density
  • NEMA 1 rated enclosures, host and client monitor boxes
  • Sensor cable assembles for each client monitor box, the quantity depends on the number of fans and the sensor density. 10 ft (3.05 m) standard with an option of 25 ft (7.62 m).
  • 25 ft (7.62 m) sensor cable assemblies for each host monitor box, the quantity depends on the number of sensors for each fan
  • One 25 ft (7.62 m) client data/power cable for each host monitor box
  • 50 in. (1,270 mm) data/power cables to bridge client monitor boxes. Options for shorter lengths are available at no additional cost, 44 in. (1,118 mm), 32 in. (813 mm), or 18 in. (457 mm)
  • Two loop clamps for each sensor cable assembly to mount to fan inlet